SCES643H November 2006 – August 2020 TXB0108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O(1) | FUNCTION | |||
---|---|---|---|---|---|
SIGNAL NAME |
PW, RGY NO. | DQS NO. | YZP GRID LOCATOR |
||
A1 | 1 | 1 | A3 | I/O | Input/output 1. Referenced to VCCA. |
VCCA | 2 | 5 | C4 | S | A-port supply voltage. 1.1 V ≤ VCCA ≤ 3.6 V, VCCA ≤ VCCB. |
A2 | 3 | 2 | A4 | I/O | Input/output 2. Referenced to VCCA. |
A3 | 4 | 3 | B3 | I/O | Input/output 3. Referenced to VCCA. |
A4 | 5 | 4 | B4 | I/O | Input/output 4. Referenced to VCCA. |
A5 | 6 | 7 | C3 | I/O | Input/output 5. Referenced to VCCA. |
A6 | 7 | 8 | E4 | I/O | Input/output 6. Referenced to VCCA. |
A7 | 8 | 9 | D3 | I/O | Input/output 7. Referenced to VCCA. |
A8 | 9 | 10 | E3 | I/O | Input/output 8. Referenced to VCCA. |
OE | 10 | 6 | D4 | I | Output enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
GND | 11 | 15 | D1 | S | Ground |
B8 | 12 | 11 | E2 | I/O | Input/output 8. Referenced to VCCB. |
B7 | 13 | 12 | D2 | I/O | Input/output 7. Referenced to VCCB. |
B6 | 14 | 13 | E1 | I/O | Input/output 6. Referenced to VCCB. |
B5 | 15 | 14 | C2 | I/O | Input/output 5. Referenced to VCCB. |
B4 | 16 | 17 | B1 | I/O | Input/output 4. Referenced to VCCB. |
B3 | 17 | 18 | B2 | I/O | Input/output 3. Referenced to VCCB. |
B2 | 18 | 19 | A1 | I/O | Input/output 2. Referenced to VCCB. |
VCCB | 19 | 16 | C1 | S | B-port supply voltage. 1.65 V ≤ VCCB ≤ 5.5 V. |
B1 | 20 | 20 | A2 | I/O | Input/output 1. Referenced to VCCB. |
Thermal Pad | — | — | For the RGY package, the exposed center thermal pad must be connected to ground. |
1 | 2 | 3 | 4 | 5 | |
---|---|---|---|---|---|
D | VCCB | B2 | B4 | B6 | B8 |
C | B1 | B3 | B5 | B7 | GND |
B | A1 | A3 | A5 | A7 | OE |
A | VCCA | A2 | A4 | A6 | A8 |