SCES643H November 2006 – August 2020 TXB0108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8 V | VCCB = 2.5 V | VCCB = 3.3 V | VCCB = 5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||||||
tpd | A | B | 9.5 | 7.9 | 7.6 | 8.5 | ns | ||||
B | A | 9.2 | 8.8 | 8.4 | 8 | ||||||
ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
B | 1 | 1 | 1 | 1 | |||||||
tdis | OE | A | 20 | 17 | 17 | 18 | ns | ||||
B | 20 | 16 | 15 | 15 | |||||||
trA, tfA | A-port rise and fall times | 4.1 | 4.4 | 4.1 | 3.9 | ns | |||||
trB, tfB | B-port rise and fall times | 5 | 5 | 5.1 | 5.1 | ns | |||||
tSK(O) | Channel-to-channel skew | 2.4 | 1.7 | 1.9 | 7 | ns | |||||
Max data rate | 20 | 20 | 20 | 20 | Mbps |