SCES643I November 2006 – December 2024 TXB0108
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
This 8-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA should not exceed VCCB.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
The TXB0108 is designed so that the OE input circuit is supplied by VCCA.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
To ensure the high-impedance state during power-up or power-down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TXB0108DQS | SON (20) | 2.00mm x 4.00mm |
TXB0108ZXY | BGA MICROSTAR JUNIOR (20) | 2.50mm x 3.00mm |
TXB0108PW | TSSOP (20) | 6.50mm x 4.40mm |
TXB0108RGY | VQFN (20) | 4.50mm x 3.50mm |
TXB0108YZP | DSGBA (20) | 1.90mm x 2.40mm |
TXB0108NME | nFBGA (20) | 2.50mm x 3.00mm |
TXB0108RUK | WQFN (20) | 3.00mm x 3.00mm |