SCES643I November 2006 – December 2024 TXB0108
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TXB0108DQSR | USON | DQS | 20 | 3000 | 177.8 | 12.4 | 2.21 | 4.22 | 0.81 | 4.0 | 12.0 | Q1 |
TXB0108RGYR | VQFN | RGY | 20 | 3000 | 330.0 | 12.4 | 3.8 | 4.8 | 1.6 | 8.0 | 12.0 | Q1 |
TXB0108YZPR | DSBGA | YZP | 20 | 3000 | 180.0 | 8.4 | 1.99 | 2.49 | 0.56 | 4.0 | 8.0 | Q1 |
TXB0108YZPR2 | DSBGA | YZP | 20 | 3000 | 180.0 | 8.4 | 1.99 | 2.49 | 0.56 | 4.0 | 8.0 | Q2 |
TXB0108ZXYR | BGA MICROSTAR JUNIOR | ZXY | 20 | 2500 | 330.0 | 12.4 | 2.8 | 4.22 | 3.3 | 1.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TXB0108DQSR | USON | DQS | 20 | 3000 | 202.0 | 201.0 | 28.0 |
TXB0108RGYR | VQFN | RGY | 20 | 3000 | 355.0 | 350.0 | 50.0 |
TXB0108YZPR | DSBGA | YZP | 20 | 3000 | 182.0 | 182.0 | 20.0 |
TXB0108YZPR2 | DSBGA | YZP | 20 | 3000 | 182.0 | 182.0 | 20.0 |
TXB0108ZXYR | BGA MICROSTAR JUNIOR | ZXY | 20 | 2500 | 336.6 | 336.6 | 28.6 |