SCES643I November 2006 – December 2024 TXB0108
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
Data rate | 50 | 50 | 50 | 50 | Mbps | ||||||
tw | Pulse duration | Data inputs | 20 | 20 | 20 | 20 | ns |