SCES643H November 2006 – August 2020 TXB0108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | B | 1.4 | 12.9 | 1.2 | 10.1 | 1.1 | 10 | 0.8 | 9.9 | ns |
B | A | 0.9 | 14.2 | 0.7 | 12 | 0.4 | 11.7 | 0.3 | 13.7 | ||
ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
B | 1 | 1 | 1 | 1 | |||||||
tdis | OE | A | 6.6 | 33 | 6.4 | 25.3 | 6.1 | 23.1 | 5.9 | 24.6 | ns |
B | 6.6 | 35.6 | 5.8 | 25.6 | 5.5 | 22.1 | 5.6 | 20.6 | |||
trA, tfA | A-port rise and fall times | 0.8 | 6.5 | 0.8 | 6.3 | 0.8 | 6.3 | 0.8 | 6.3 | ns | |
trB, tfB | B-port rise and fall times | 1 | 7.3 | 0.7 | 4.9 | 0.7 | 4.6 | 0.6 | 4.6 | ns | |
tSK(O) | Channel-to-channel skew | 2.6 | 1.9 | 1.6 | 1.3 | ns | |||||
Max data rate | 50 | 50 | 50 | 50 | Mbps |