SCES643I November 2006 – December 2024 TXB0108
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 8-1. Make sure the VCCA ≤VCCB.
DESIGN PARAMETER | EXAMPLE VALUE | ||
---|---|---|---|
Input voltage range | 1.2 V to 3.6 V | ||
Output voltage range | 1.65 V to 5.5 V |