SCES643H November 2006 – August 2020 TXB0108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCA | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|
1.2 V | 1.2 V | 1.5 V | 1.8 V | 2.5 V | 2.5 V | 3.3 V | ||||
VCCB | ||||||||||
5 V | 1.8 V | 1.8 V | 1.8 V | 2.5 V | 5 V | 3.3 V to 5 V | ||||
TYP | TYP | TYP | TYP | TYP | TYP | TYP | ||||
CpdA | A-port input, B-port output | CL = 0, f = 10 MHz, tr = tf = 1 ns, OE = VCCA (outputs enabled) | 9 | 8 | 7 | 7 | 7 | 7 | 8 | pF |
B-port input, A-port output | 12 | 11 | 11 | 11 | 11 | 11 | 11 | |||
CpdB | A-port input, B-port output | 35 | 26 | 27 | 27 | 27 | 27 | 28 | ||
B-port input, A-port output | 26 | 19 | 18 | 18 | 18 | 20 | 21 | |||
CpdA | A-port input, B-port output | CL = 0, f = 10 MHz, tr = tf = 1 ns, OE = GND (outputs disabled) | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | pF |
B-port input, A-port output | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | |||
CpdB | A-port input, B-port output | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.03 | ||
B-port input, A-port output | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.03 |