SCES643I November 2006 – December 2024 TXB0108
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
VCCB = 3.3 V ± 0.3 V |
VCCB = 5 V ± 0.5 V |
UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
Data rate | 100 | 100 | Mbps | ||||
tw | Pulse duration | Data inputs | 10 | 10 | ns |