SCES651K June 2006 – October 2023 TXS0104E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time (high-to-low output) |
A-to-B | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.4 | ns | |
VCCB = 5 V ± 0.5 V | 3.1 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 1.3 | 4.2 | ||||
VCCB = 5 V ± 0.5 V | 1.4 | 4.6 | |||||
tPLH | Propagation delay time (low-to-high output) |
Push-pull driving | VCCB = 3.3 V ± 0.3 V | 4.2 | |||
VCCB = 5 V ± 0.5 V | 4.4 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 36 | 204 | ||||
VCCB = 5 V ± 0.5 V | 28 | 165 | |||||
tPHL | Propagation delay time (high-to-low output) |
B-to-A | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.5 | ns | |
VCCB = 5 V ± 0.5 V | 3.3 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 1 | 124 | ||||
VCCB = 5 V ± 0.5 V | 1 | 97 | |||||
tPLH | Propagation delay time (low-to-high output) |
Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.5 | |||
VCCB = 5 V ± 0.5 V | 2.6 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 3 | 139 | ||||
VCCB = 5 V ± 0.5 V | 3 | 105 | |||||
ten | Enable time | OE-to-A or B | VCCB = 3.3 V ± 0.3 V | 200 | ns | ||
VCCB = 5 V ± 0.5 V | 200 | ||||||
tdis | Disable time | OE-to-A or B | VCCB = 3.3 V ± 0.3 V | 40 | ns | ||
VCCB = 5 V ± 0.5 V | 35 | ||||||
trA | Input rise time | A-port rise time | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.3 | 5.6 | ns |
VCCB = 5 V ± 0.5 V | 1.9 | 4.8 | |||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 25 | 116 | ||||
VCCB = 5 V ± 0.5 V | 19 | 85 | |||||
trB | Input rise time | B-port rise time | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.5 | 6.4 | ns |
VCCB = 5 V ± 0.5 V | 2.1 | 7.4 | |||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 26 | 116 | ||||
VCCB = 5 V ± 0.5 V | 26 | 116 | |||||
tfA | Input fall time | A-port fall time | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2 | 5.4 | ns |
VCCB = 5 V ± 0.5 V | 1.9 | 5 | |||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 4.3 | 6.1 | ||||
VCCB = 5 V ± 0.5 V | 4.2 | 5.7 | |||||
tfB | Input fall time | B-port fall time | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.3 | 7.4 | ns |
VCCB = 5 V ± 0.5 V | 2.4 | 7.6 | |||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 5 | 7.6 | ||||
VCCB = 5 V ± 0.5 V | 4.8 | 8.3 | |||||
tSK(O) | Skew (time), output | Channel-to-channel skew | VCCB = 3.3 V ± 0.3 V | 1 | ns | ||
VCCB = 5 V ± 0.5 V | 1 | ||||||
Maximum data rate | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 24 | Mbps | |||
VCCB = 5 V ± 0.5 V | 24 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 2 | |||||
VCCB = 5 V ± 0.5 V | 2 |