SCES651K June 2006 – October 2023 TXS0104E
PRODUCTION DATA
The fall time (tfA, tfB) of a signal depends on the output impedance of the external device driving the data I/Os of the TXS0104E device. Similarly, the tPHL and maximum data rates also depend on the output impedance of the external driver. The values for tfA, tfB, tPHL, and maximum data rates in the data sheet assume that the output impedance of the external driver is less than 50 Ω.