SCES651K June 2006 – October 2023 TXS0104E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
VOHA | Port A output high voltage |
IOH = –20 µA, VIB ≥ VCCB – 0.4 V TA = –40°C to 85°C |
1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCA × 0.8 | V | ||
VOLA | Port A output low voltage |
IOL = 1 mA, VIB ≤ 0.15 V TA = –40°C to 85°C |
1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.4 | V | ||
VOHB | Port B output high voltage |
IOH = –20 µA, VIA ≥ VCCA – 0.2 V TA = –40°C to 85°C |
1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCB × 0.8 | V | ||
VOLB | Port B output low voltage |
IOL = 1 mA, VIA ≤ 0.15 V TA = –40°C to 85°C |
1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.4 | V | ||
II | Input leakage current |
OE: VI = VCCI or GND TA = 25°C |
1.65 V to 3.6 V | 2.3 V to 5.5 V | –1 | 1 | µA | |
VI = VCCI or GND TA = –40°C to 85°C |
1.65 V to 3.6 V | 2.3 V to 5.5 V | –2 | 2 | ||||
IOZ | High-impedance state output current |
A
or B port: OE = VIL TA = 25°C |
1.65 V to 3.6 V | 2.3 V to 5.5 V | –1 | 1 | µA | |
A
or B port: OE = VIL TA = –40°C to 85°C |
1.65 V to 3.6 V | 2.3 V to 5.5 V | –2 | 2 | ||||
ICCA | VCCA supply current | VI = VO = Open, IO = 0 TA = –40°C to 85°C |
1.65 V to VCCB | 2.3 V to 5.5 V | 2.4 | µA | ||
3.6 V | 0 | 2.2 | ||||||
0 | 5.5 V | –1 | ||||||
ICCB | VCCB supply current | VI = VO = Open, IO = 0 TA = –40°C to 85°C |
1.65 V to VCCB | 2.3 V to 5.5 V | 12 | µA | ||
3.6 V | 0 | –1 | ||||||
0 | 5.5 V | 1 | ||||||
ICCA + ICCB | Combined supply current | VI = VO = Open, IO = 0 TA = –40°C to 85°C |
1.65 V to VCCB | 2.3 V to 5.5 V | 14.4 | µA | ||
CI | Input capacitance | OE: TA = 25°C |
3.3 V | 3.3 V | 2.5 | pF | ||
OE: TA = –40°C to 85°C |
3.3 V | 3.3 V | 3.5 | |||||
Cio | Input-to-output internal capacitance |
A port: TA = 25°C |
3.3 V | 3.3 V | 5 | pF | ||
3.3 V | 3.3 V | 6.5 | ||||||
B port: TA = –40°C to 85°C |
3.3 V | 3.3 V | 12 | |||||
3.3 V | 3.3 V | 16.5 |