SCES651K June 2006 – October 2023 TXS0104E
PRODUCTION DATA
MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|
Data rate | Push-pull driving | VCCB = 2.5 V ± 0.2 V VCCB = 3.3 V ± 0.3 V VCCB = 5 V ± 0.5 V |
24 | Mbps | |||
Open-drain driving | VCCB = 2.5 V ± 0.2 V VCCB = 3.3 V ± 0.3 V VCCB = 5 V ± 0.5 V |
2 | |||||
tw | Pulse duration | Push-pull driving | Data inputs | VCCB = 2.5 V ± 0.2 V VCCB = 3.3 V ± 0.3 V VCCB = 5 V ± 0.5 V |
41 | ns | |
Open-drain driving | Data inputs | VCCB = 2.5 V ± 0.2 V VCCB = 3.3 V ± 0.3 V VCCB = 5 V ± 0.5 V |
500 |