SCES651K June 2006 – October 2023 TXS0104E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time (high-to-low output) |
A-to-B | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 4.6 | ns | |
VCCB = 3.3 V ± 0.3 V | 4.7 | ||||||
VCCB = 5 V ± 0.5 V | 5.8 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 2.9 | 8.8 | ||||
VCCB = 3.3 V ± 0.3 V | 2.9 | 9.6 | |||||
VCCB = 5 V ± 0.5 V | 3 | 10 | |||||
tPLH | Propagation delay time (low-to-high output) |
Push-pull driving | VCCB = 2.5 V ± 0.2 V | 6.8 | |||
VCCB = 3.3 V ± 0.3 V | 6.8 | ||||||
VCCB = 5 V ± 0.5 V | 7 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 45 | 260 | ||||
VCCB = 3.3 V ± 0.3 V | 36 | 208 | |||||
VCCB = 5 V ± 0.5 V | 27 | 198 | |||||
tPHL | Propagation delay time (high-to-low output) |
B-to-A | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 4.4 | ns | |
VCCB = 3.3 V ± 0.3 V | 4.5 | ||||||
VCCB = 5 V ± 0.5 V | 4.7 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 1.9 | 5.3 | ||||
VCCB = 3.3 V ± 0.3 V | 1.1 | 4.4 | |||||
VCCB = 5 V ± 0.5 V | 1.2 | 4 | |||||
tPLH | Propagation delay time (low-to-high output) |
Push-pull driving | VCCB = 2.5 V ± 0.2 V | 5.3 | |||
VCCB = 3.3 V ± 0.3 V | 4.5 | ||||||
VCCB = 5 V ± 0.5 V | 0.5 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 45 | 175 | ||||
VCCB = 3.3 V ± 0.3 V | 36 | 140 | |||||
VCCB = 5 V ± 0.5 V | 27 | 102 | |||||
ten | Enable time | OE-to-A or B | VCCB = 2.5 V ± 0.2 V | 200 | ns | ||
VCCB = 3.3 V ± 0.3 V | 200 | ||||||
VCCB = 5 V ± 0.5 V | 200 | ||||||
tdis | Disable time | OE-to-A or B | VCCB = 2.5 V ± 0.2 V | 50 | ns | ||
VCCB = 3.3 V ± 0.3 V | 40 | ||||||
VCCB = 5 V ± 0.5 V | 35 | ||||||
trA | Input rise time | A-port rise time | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 3.2 | 9.5 | ns |
VCCB = 3.3 V ± 0.3 V | 2.3 | 9.3 | |||||
VCCB = 5 V ± 0.5 V | 2 | 7.6 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 38 | 165 | ||||
VCCB = 3.3 V ± 0.3 V | 30 | 132 | |||||
VCCB = 5 V ± 0.5 V | 22 | 95 | |||||
trB | Input rise time | B-port rise time | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 4 | 10.8 | ns |
VCCB = 3.3 V ± 0.3 V | 2.7 | 9.1 | |||||
VCCB = 5 V ± 0.5 V | 2.7 | 7.6 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 34 | 145 | ||||
VCCB = 3.3 V ± 0.3 V | 23 | 106 | |||||
VCCB = 5 V ± 0.5 V | 10 | 58 | |||||
tfA | Input fall time | A-port fall time | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 2 | 5.9 | ns |
VCCB = 3.3 V ± 0.3 V | 1.9 | 6 | |||||
VCCB = 5 V ± 0.5 V | 1.7 | 13.3 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 4.4 | 6.9 | ||||
VCCB = 3.3 V ± 0.3 V | 4.3 | 6.4 | |||||
VCCB = 5 V ± 0.5 V | 4.2 | 6.1 | |||||
tfB | Input fall time | B-port fall time | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 2.9 | 7.6 | ns |
VCCB = 3.3 V ± 0.3 V | 2.8 | 7.5 | |||||
VCCB = 5 V ± 0.5 V | 2.8 | 8.8 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 6.9 | 13.8 | ||||
VCCB = 3.3 V ± 0.3 V | 7.5 | 16.2 | |||||
VCCB = 5 V ± 0.5 V | 7 | 16.2 | |||||
tSK(O) | Skew (time), output | Channel-to-channel skew | VCCB = 2.5 V ± 0.2 V | 1 | ns | ||
VCCB = 3.3 V ± 0.3 V | 1 | ||||||
VCCB = 5 V ± 0.5 V | 1 | ||||||
Maximum data rate | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 24 | Mbps | |||
VCCB = 3.3 V ± 0.3 V | 24 | ||||||
VCCB = 5 V ± 0.5 V | 24 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 2 | |||||
VCCB = 3.3 V ± 0.3 V | 2 | ||||||
VCCB = 5 V ± 0.5 V | 2 |