SCES651K June 2006 – October 2023 TXS0104E
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VCCA | –0.5 | 4.6 | V | ||
Supply voltage, VCCB | –0.5 | 6.5 | V | ||
Input voltage, VI(2) | A port | –0.5 | 4.6 | V | |
B port | –0.5 | 6.5 | |||
Voltage range applied to any output in the high-impedance or power-off state, VO(2) | A port | –0.5 | 4.6 | V | |
B port | –0.5 | 6.5 | |||
Voltage range applied to any output in the high or low state, VO(2) (3) | A port | –0.5 | VCCA + 0.5 | V | |
B port | –0.5 | VCCB + 0.5 | |||
Input clamp current, IIK | VI < 0 | –50 | mA | ||
Output clamp current, IOK | VO < 0 | –50 | mA | ||
Continuous output current, IO | –50 | 50 | mA | ||
Continuous current through each VCCA, VCCB, or GND | –100 | 100 | mA | ||
Operating junction temperature, TJ | 150 | °C | |||
Storage temperature, TSTG | –65 | 150 | °C |