SCES964 June 2024 TXS0104V
PRODUCTION DATA
This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65V to 3.6V. VCCA must be less than or equal to VCCB. The B port is designed to track VCCB. VCCB accepts any supply voltage from 2.3V to 5.5V. This allows for low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
The TXS0104V is designed so that the OE input circuit is supplied by VCCA.
For the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TXS0104V | PW (TSSOP, 14) | 5mm × 6.4mm |
BQA (WQFN, 12) | 3mm × 2.5mm | |
RUT (UQFN, 12) | 2mm × 1.7mm | |
RGY (VQFN, 14) | 3.5mm × 3.5mm | |
D (SOIC, 14) | 8.65mm × 6mm |