SCES935A May 2021 – November 2021 TXU0304
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 3.3 | 96 | 0.5 | 43 | 0.5 | 37 | 0.5 | 32 | 0.5 | 30 | 0.5 | 31 | ns | ||||||
-40°C to 125°C | 5.7 | 60 | 3.0 | 39 | 1.4 | 33 | 0.5 | 28 | 0.5 | 27 | 0.5 | 26 | |||||||||||
B | A | -40°C to 85°C | 3.3 | 95 | 1.9 | 80 | 0.5 | 75 | 0.5 | 70 | 0.5 | 69 | 0.5 | 69 | |||||||||
-40°C to 125°C | 5.7 | 60 | 4.1 | 51 | 2.9 | 48 | 1.8 | 45 | 1.5 | 44 | 1.3 | 44 | |||||||||||
tdis | Disable time | OE | A | -40°C to 85°C | 28.8 | 133 | 28.5 | 130 | 28.4 | 133 | 28.8 | 137 | 28.4 | 143 | 18.7 | 211 | ns | ||||||
-40°C to 125°C | 43.3 | 133 | 43.3 | 130 | 43.7 | 130 | 44.7 | 131 | 45.4 | 134 | 31.8 | 140 | |||||||||||
OE | B | -40°C to 85°C | 32.5 | 150 | 27.6 | 117 | 25.8 | 110 | 22.5 | 104 | 22.1 | 112 | 20.1 | 181 | |||||||||
-40°C to 125°C | 48.3 | 149 | 43.2 | 120 | 40.8 | 113 | 36.8 | 104 | 36.5 | 107 | 33.8 | 111 | |||||||||||
ten | Enable time | OE | A | -40°C to 85°C | 24.1 | 237 | 22.1 | 229 | 21.4 | 230 | 21.3 | 232 | 21.7 | 235 | 22.7 | 244 | ns | ||||||
-40°C to 125°C | 34.9 | 156 | 33.3 | 167 | 32.0 | 169 | 31.7 | 173 | 32.0 | 177 | 34.2 | 187 | |||||||||||
OE | B | -40°C to 85°C | 21.3 | 237 | 14.3 | 152 | 11.2 | 140 | 8.8 | 130 | 8.2 | 130 | 8.4 | 132 | |||||||||
-40°C to 125°C | 29.8 | 143 | 23.0 | 116 | 18.6 | 107 | 15.4 | 97 | 14.5 | 97 | 14.8 | 103 |