SLUSDD5A April 2019 – December 2020 UC1825B-SP
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VC, VCC | 30 | V | ||
Output current, source or sink, OUTA, OUTB | DC | 0.5 | A | ||
Pulse (0.5 μs) | 2.0 | ||||
Analog inputs | INV, NI, RAMP | –0.3 | 7 | V | |
SS, ILIM/SD | –0.3 | 6 | |||
Clock output current | CLK | –5 | mA | ||
Error amplifier output current | EAOUT | 5 | mA | ||
Soft-start sink current | SS | 20 | mA | ||
Oscillator charging current | RT | –5 | mA | ||
Power dissipation | 1 | W | |||
Lead temperature (soldering, 10 seconds) | 300 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |