UC1825B-SP

ACTIVE

Radiation-hardened QMLV, 30-V input, 2-A dual-output 1-MHz PWM controller

Product details

Vin (max) (V) 30 Operating temperature range (°C) -55 to 125 Control mode Peak current mode, Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Space Features Adjustable switching frequency, Enable/Shutdown, Error amplifier, Integrated gate drivers, Programmable soft start, Soft start Duty cycle (max) (%) 80
Vin (max) (V) 30 Operating temperature range (°C) -55 to 125 Control mode Peak current mode, Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Space Features Adjustable switching frequency, Enable/Shutdown, Error amplifier, Integrated gate drivers, Programmable soft start, Soft start Duty cycle (max) (%) 80
  • QML-V qualified, SMD 5962-8768106
  • 5962R8768106VYC:
    • Radiation hardness assurance (RHA) up to 100-krad(Si) total ionizing dose (TID) (1)
  • Compatible with voltage- or current-mode topologies
  • Practical operation switching frequencies to 1 MHz
  • 50-ns propagation delay-to-output
  • High-current dual totem pole outputs (2-A peak)
  • Wide bandwidth error amplifier
  • Fully latched logic with double-pulse suppression
  • Pulse-by-pulse current limiting
  • Soft start/maximum duty-cycle control
  • Undervoltage lockout with hysteresis
  • Low start-up current (1.1 mA)

(1)Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad(Si)/s. Radiation Lot Acceptance Testing is available - contact factory for details.

  • QML-V qualified, SMD 5962-8768106
  • 5962R8768106VYC:
    • Radiation hardness assurance (RHA) up to 100-krad(Si) total ionizing dose (TID) (1)
  • Compatible with voltage- or current-mode topologies
  • Practical operation switching frequencies to 1 MHz
  • 50-ns propagation delay-to-output
  • High-current dual totem pole outputs (2-A peak)
  • Wide bandwidth error amplifier
  • Fully latched logic with double-pulse suppression
  • Pulse-by-pulse current limiting
  • Soft start/maximum duty-cycle control
  • Undervoltage lockout with hysteresis
  • Low start-up current (1.1 mA)

(1)Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad(Si)/s. Radiation Lot Acceptance Testing is available - contact factory for details.

The UC1825B-SP PWM control device is optimized for high-frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current-mode or voltage mode systems with the capability for input voltage feed-forward.

Protection circuitry includes a current limit comparator with a 1-V threshold, a TTL compatible shutdown port, and a soft start pin which will double as a maximum duty-cycle clamp. The logic is fully latched to provide jitter-free operation and prohibit multiple pulses at an output. An undervoltage lockout section with 800 mV of hysteresis assures low start up current. During undervoltage lockout, the outputs are high impedance.

This device features totem pole outputs designed to source and sink high peak currents from capacitive loads, such as the gate of a power MOSFET. The on-state is designed as a high level.

The UC1825B-SP PWM control device is optimized for high-frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current-mode or voltage mode systems with the capability for input voltage feed-forward.

Protection circuitry includes a current limit comparator with a 1-V threshold, a TTL compatible shutdown port, and a soft start pin which will double as a maximum duty-cycle clamp. The logic is fully latched to provide jitter-free operation and prohibit multiple pulses at an output. An undervoltage lockout section with 800 mV of hysteresis assures low start up current. During undervoltage lockout, the outputs are high impedance.

This device features totem pole outputs designed to source and sink high peak currents from capacitive loads, such as the gate of a power MOSFET. The on-state is designed as a high level.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H5001-SP ACTIVE Radiation-hardened, QMLV and QMLP 2-MHz dual-output PWM controller with synchronous rectification More feature rich QML-qualified radiation-hardened PWM controller family
TPS7H5005-SEP ACTIVE Radiation-tolerant, 2-MHz, dual-output PWM controller with synchronous rectification More feature rich radiation-tolerant PWM controller family for LEO or shorter duration missions

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Radiation & reliability report UC1825B-SP Total Ionizing Dose (TID) Radiation Report (Rev. A) PDF | HTML 07 Jun 2024
* Data sheet UC1825B-SP Class-V, Radiation Hardened High-Speed PWM Controller datasheet (Rev. A) PDF | HTML 16 Dec 2020
* Radiation & reliability report SEE Test Report of the UC1825B-SP High Speed PWM Controller 01 Jun 2020
* Radiation & reliability report UC1825B-SP Neutron Displacement Damage Characterization 01 Mar 2019

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos