SGLS164A April 2003 – October 2024 UC2842AQ , UC2843AQ , UC2845AQ
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |||
---|---|---|---|---|---|---|---|---|
Reference Section | ||||||||
Output voltage | TJ = 25°C, IO = 1 mA | 4.95 | 5.0 | 5.05 | V | |||
Line regulation voltage | VIN = 12 V to 25 V | 6 | 20 | mV | ||||
Load regulation voltage | IO = 1 mA to 20 mA | 6 | 25 | mV | ||||
Temperature stability | See Notes 2 and 3 | 0.2 | 0.4 | mV/°C | ||||
Total output variation voltage | Line, Load, Temp. | 4.9 | 5.1 | V | ||||
Output noise voltage | f = 10 Hz to 10 kHz, (2)TJ = 25 C | 50 | μV | |||||
Long term stability | 1000 hours, (2) TA=125°C | 5 | 25 | mV | ||||
Output short-circuit current | -30 | -100 | -180 | mA | ||||
Oscillator Section | ||||||||
Initial accuracy | See (4) TJ = 25 C | 47 | 52 | 57 | kHz | |||
Voltage stability | VCC = 12 V to 25 V | 0.2 | 1 | % | ||||
Temperature stability | TA = MIN to MAX, (2) | 5 | % | |||||
Amplitude peak-to-peak | V pin 7, (2) | 1.7 | V | |||||
Discharge current | TJ = 25 C | 7.8 | 8.3 | 8.8 | ||||
V pin 7 = 2 V,(3) TJ = Full range | 7.5 | 8.8 | mA | |||||
Error Amplifier Section | ||||||||
Input voltage | COMP = 2.5 V | 2.45 | 2.5 | 2.55 | V | |||
Input bias current | -0.3 | -1 | μA | |||||
Open loop voltage gain (AVOL) | VO = 2 V to 4 V | 65 | 90 | dB | ||||
Unity gain bandwidth | TJ = 25°C(2) | 0.7 | 1 | MHz | ||||
PSRR | VCC = 12 V to 25 V | 60 | 70 | dB | ||||
Output sink current | FB = 2.7 V, COMP = 1.1 V | 2 | 6 | mA | ||||
Output source current | FB = 2.3 V, COMP = 5 V | -0.5 | -0.8 | mA | ||||
VOUT high | FB = 2.3 V, RL = 15 kΩ to GND | 5 | 6 | V | ||||
VOUT low | FB = 2.7 V, RL = 15 kΩ to VREF | 0.7 | 1.1 | V | ||||
Current Sense Section | ||||||||
Gain | (3) and (4) | 2.85 | 3 | 3.15 | V/V | |||
Maximum input signal | COMP = 5 V, (3) | 0.9 | 1 | 1.1 | V | |||
PSRR | VCC = 12 V to 25 V, (3) | 70 | dB | |||||
Input bias current | —2 | —10 | μA | |||||
Delay to output | ISENSE = 0 V to 2 V, (2) | 150 | 300 | ns | ||||
Output Section (OUT) | ||||||||
Low-level output voltage | IOUT = 20 mA | 0.1 | 0.4 | V | ||||
IOUT = 200 mA | 1.5 | 2.2 | ||||||
High-level output voltage | IOUT = -20 mA | 13 | 13.5 | V | ||||
IOUT = -200 mA | 12 | 13.5 | ||||||
Rise time | CL = 1 nF, (2)TJ = 25 C | 25 | 150 | ns | ||||
Fall time | CL = 1 nF, (2)TJ = 25 C | 25 | 150 | ns | ||||
UVLO saturation | VCC = 5 V, IOUT = 10 mA | 0.7 | 1.2 | V | ||||
Undervoltage Lockout Section | ||||||||
Start threshold | UC2842A, UC2844A | 15 | 16 | 17 | V | |||
UC2843A, UC2845A | 7.8 | 8.4 | 9 | |||||
Minimum operation voltage after turn on | UC2842A, UC2844A | 9 | 10 | 11 | V | |||
UC2843A, UC2845A | 7 | 7.6 | 8.2 | |||||
PWM Section | ||||||||
Maximum duty cycle | UC2842A, UC2843A | 92 | 96 | 100 | % | |||
UC2844A, UC2845A | 46 | 48 | 50 | |||||
Minimum duty cycle | 0 | % | ||||||
Total Standby Current | ||||||||
Start-up current | 0.3 | 0.5 | mA | |||||
Operating supply current | FB = 0 V, SENSE = 0 V | 11 | 17 | mA | ||||
VCC internal Zener voltage | ICC = 25 mA | 30 | 39 | V |