over operating free-air temperature range (unless otherwise noted)(1)
(2)
|
MIN |
MAX |
UNIT |
VCC voltage (low impedance source) |
|
30 |
V |
VCC voltage (ICC mA) |
self limiting |
Output current IO |
|
±1 |
A |
Output energy (capacitive load) |
|
5 |
µJ |
Analog Inputs (pins 3, 5) |
–0.3 |
6.3 |
V |
Error Amp Output Sink current |
|
10 |
mA |
Power Dissipation at TA < +25°C (D
package) |
|
1 |
W |
Package thermal impedance: D (8-pin) package
θJA (see (3)): |
Typical 117.4 |
°C/W |
Storage temperature range Tstg |
–65 |
150 |
°C |
Lead temperature soldering 1.6 mm (1/16 inch) from case
for 10 seconds |
|
300 |
°C |
(1) Operation outside the Absolute Maximum Ratings may
cause permanent device damage. Absolute Maximum Ratings do not imply
functional operation of the device at these or any other conditions beyond those
listed under Recommended Operating Conditions. If used outside the
Recommended Operating Conditions but within the Absolute Maximum
Ratings, the device may not be fully functional, and this may affect
device reliability, functionality, performance, and shorten the device
lifetime.
(2) Unless otherwise indicated, voltages are reference to ground and currents are positive into and negative out of the specified terminals.
(3) Long term high–temperature storage and/or extended use at
maximum recommended operating conditions can result in a reduction of overall
device life. See
http://www.ti.com/ep_quality for additional information
on enhanced plastic packaging.