SLUSCV8A April 2017 – February 2018 UCC20225
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
CLR | External clearance(1)(2) | Shortest pin-to-pin distance through air | 3.5 | mm |
CPG | External creepage(1) | Shortest pin-to-pin distance across the package surface | 3.5 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >21 | µm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | > 600 | V |
Material group | I | |||
Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 150 VRMS | I-III | ||
Rated mains voltage ≤ 300 VRMS | I-II | |||
DIN V VDE V 0884-11 (VDE V 0884-11): 2017-01(3) | ||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 792 | VPK |
VIOWM | Maximum working isolation voltage | AC voltage (sine wave); time dependent dielectric breakdown (TDDB) test; (See Figure 1) | 560 | VRMS |
DC Voltage | 792 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60 s (qualification); VTEST = 1.2 × VIOTM, t = 1 s (100% production) | 3535 | VPK |
VIOSM | Maximum surge isolation voltage(4) | Test method per IEC 62368-1, 1.2/50 μs waveform, VTEST = 1.3 × VIOSM (qualification) | 3500 | VPK |
qpd | Apparent charge(5) | Method a, After Input/Output safety test subgroup 2/3, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM, tm = 10s |
<5 | pC |
Method a, After environmental tests subgroup 1, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM, tm = 10s |
<5 | |||
Method b1; At routine test (100% production) and preconditioning (type test) Vini = 1.2 × VIOTM; tini = 1 s; Vpd(m) = 1.5 × VIORM , tm = 1s |
<5 | |||
CIO | Barrier capacitance, input to output(6) | VIO = 0.4 sin (2πft), f =1 MHz | 1.2 | pF |
RIO | Isolation resistance, input to output | VIO = 500 V at TA = 25°C | > 1012 | Ω |
VIO = 500 V at 100°C ≤ TA ≤ 125°C | > 1011 | |||
VIO = 500 V at TS =150°C | > 109 | |||
Pollution degree | 2 | |||
Climatic category | 40/125/21 | |||
UL 1577 | ||||
VISO | Withstand isolation voltage | VTEST = VISO = 3000 VRMS, t = 60 sec. (qualification), VTEST = 1.2 × VISO = 3000VRMS, t = 1 sec (100% production) |
2500 | VRMS |