SLUSCX6B February 2018 – February 2024 UCC21222
PRODUCTION DATA
INPUTS | DIS | OUTPUTS | NOTE | ||
---|---|---|---|---|---|
INA | INB | OUTA | OUTB | ||
L | L | L or Left Open | L | L | If the dead time function is used, output transitions occur after the dead time expires. See Section 7.4.2. |
L | H | L or Left Open | L | H | |
H | L | L or Left Open | H | L | |
H | H | L or Left Open | L | L | DT is programmed with RDT. |
H | H | L or Left Open | H | H | DT pin is left open or pulled to VCCI. |
Left Open | Left Open | L or Left Open | L | L | |
X | X | H | L | L |