UCC21222
-
Universal: dual low-side, dual high-side or halfbridge driver
- Junction temperature range –40 to +150°C
- Up to 4A peak source and 6A peak sink output
- Common-mode transient immunity (CMTI) greater than 125V/ns
- Up to 25V VDD output drive supply
- 8V, VDD UVLO options
- Switching parameters:
- 33ns typical propagation delay
- 5ns maximum pulse-width distortion
- 10µs maximum VDD power-up delay
- UVLO protection for all power supplies
- Fast disable for power sequencing
- Safety-related certifications (planned):
- 4242VPK isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 3000VRMS isolation for 1 minute per UL 1577
- CQC Certification per GB4943.1-2022
The UCC21222 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, GaN, and IGBT transistors.
The UCC21222 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 3kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).
Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.
With all these advanced features, the UCC21222 device enables high efficiency, high power density, and robustness in a wide variety of power applications.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC21220EVM-009 — UCC21220 4-A, 6-A 3.0-kVRMS Isolated Dual-Channel Gate Driver Evaluation Module
Application Guide: Dual-Channel Schematic and Layout Design Guidelines (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN
TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN
PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN
PMP40500 — 54-VDC input, 12-V 42-A output half-bridge reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.