Changes from Revision D (April 2021) to Revision E (August 2024)
- Deleted HBM and CDM ESD classification levels from
FeaturesGo
- Changed typical propagation delay from 19ns to 33nsGo
- Changed minimum pulse width from 10ns to 20nsGo
- Deleted bullet on 5-ns maximum delay matchingGo
- Changed CMTI from greater than 100V/ns to greater than
125V/nsGo
- Deleted bullet on >40 years isolation barrierGo
- Deleted bullet on rejecting shorter than 5ns input
pulsesGo
- Changed operating temperature to new range of junction
temperatureGo
- Deleted bullets on certifications, certifications
ongoingGo
- Deleted
sentence on best-in-class propagation delay and
PWDGo
- Changed minimum 100V/ns CMTI to 125V/nsGo
- Changed recommended DT pin condition and capacitor size on DT
pinGo
- Changing all -0.5V minimum to -0.3V to keep consistent with newly released datasheetsGo
- Changing all absolute maximum value from supply+0.5V to supply+0.3V to keep consistent with newly released datasheetsGo
- Changed input signal voltage transient test condition to 50ns and absolute minimum to -5VGo
- Updated ESD spec from HBM = ±4000 and CDM = ±1500 to HBM = ±2000 and CDM = ±1000 to match ESD industry standardsGo
- Changed 12V-UVLO recommended minimum VDDA/B voltage from 14.7V to 13.5VGo
- Deleted ambient temperature specGo
- Changed Max junction temp to 150CGo
- Updated values from RθJA = 68.3°C/W, RθJC(top) = 31.7°C/W, RθJB = 27.6°C/W, ψJT = 17.7°C/W, ψJB = 27°C/W to RθJA = 74.1°C/W, RθJC(top) = 34.1°C/W, RθJB = 32.8°C/W, ψJT = 23.7°C/W, ψJB = 32.1°C/WGo
- Updated values from PD = 1810mW, PDI = 0.05W, PDA/PDB = 880mW to PD = 950mW, PDI = 50mW, PDA/PDB = 450mW. Changed test condition. Go
- Updated values from DTI = >21mm, VIOSM = 8000VPK to DTI = >17mm, VIOSM = 10000VPK and added VIMP = 7692VPKGo
- Deleted safety related certifications sectionGo
- Updated values from IS = 58mA/35mA, PS = 50mW/880mW/880mW/1810mW to IS = 53mA/32mA, PS = 50mW/800mW/800mW/1650mW Go
- Changed VCCI quiescent current typical from 1.4mA to 1.5mAGo
- Updated IVDDA/IVDDB quiescent current spec Max value from 1.8mA to 2.5mAGo
- Updated IVCCI operating current Typ value from 2.0mA to 3.0mA and added Max value 3.5mAGo
- Added IVDDA/IVDDB operating current Max = 4.2mAGo
- Updated values from Rising threshold Min = 8V, Typ = 8.5V, Max = 9V to Min = 7.7V, Typ = 8.5V, Max = 8.9V Go
- Updated values from Falling threshold Min = 7.5V, Typ = 8V, Max = 8.5V to Min = 7.2V, Typ = 7.9V, Max = 8.4V Go
- Updated 8-V UVLO hysteresis typ = 0.5V to 0.6VGo
- Updated values from Rising threshold Min = 12.5V, Typ = 13.5V, Max = 14.5V to Min = 11.7V, Typ = 12.5V, Max = 13.3VGo
- Updated values from Rising threshold Min = 11.5V, Typ = 12.5V, Max = 13.5V to Min = 10.7V, Typ = 11.5V, Max = 12.3VGo
- Updated Input high threshold Min value from 1.6V to 1.2VGo
- Updated Deadtime parameter by moving to new Timing Requirements table and added more parametersGo
- Changed propagation delay TPDHL and TPDLH from Min = 14ns, Typ = 19ns, Max = 30ns to Min = 26ns, Typ = 33ns, Max = 45nsGo
- Changed propagation delay matching from Max = 5ns to Max = 6.5ns from TJ = -40C to -10C and Max = 5ns from TJ = -10C to 150CGo
- Deleted VCCI power up delay typical 40us and added max 50usGo
- Updated VDDA/VDDB power-up delay from Max = 100us to 10us Go
- Updated CMTI from Min = 100V/ns to 125V/nsGo
- Updated insulation
and
thermal curves to match updated
characteristicsGo
- Updated typical characteristics figuresGo
- Updated UVLO timing delaysGo
- Added driver stage deglitch filter block in functional block
diagramGo
- Added paragraph on minimum pulse width to Output Stage
sectionGo
- Updated ESD diode structureGo
- Changed recommended DT capacitor size from >2.2nF to
≤1nFGo
- Changed recommended DT capacitor size in schematicGo
- Changed DT capacitor size to ≤1nFGo
- Changed DT capacitor size recommendation from >=2.2nF to
≤1nFGo