SLUSDO2D June 2020 – August 2024 UCC21540-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A bypass capacitor connected to VCCI supports the transient current needed for the primary logic and the total current consumption, which is only a few mA. Therefore, a 25-V MLCC with over 100 nF is recommended for this application. If the bias power supply output is a relatively long distance from the VCCI pin, a tantalum or electrolytic capacitor, with a value over 1 µF, should be placed in parallel with the MLCC.