UCC21540-Q1

ACTIVE

Automotive 5.7kVRMS, 4A/6A dual-channel isolated gate driver with 8V UVLO & 3.3mm ch-to-ch spacing

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC21550-Q1 ACTIVE Automotive, 4A/6A, 5-kVRMS dual-channel isolated gate driver with DIS and DT pins for IGBT Improved CMTI, faster VDD startup

Product details

Number of channels 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1414 Transient isolation voltage (VIOTM) (VPK) 8000 TI functional safety category Functional Safety Quality-Managed Power switch IGBT, MOSFET Peak output current (A) 6 Features Disable, Programmable dead time Output VCC/VDD (max) (V) 18 Output VCC/VDD (min) (V) 9.2 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.028 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 1414 Rise time (ns) 5 Fall time (ns) 6 Undervoltage lockout (typ) (V) 8
Number of channels 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1414 Transient isolation voltage (VIOTM) (VPK) 8000 TI functional safety category Functional Safety Quality-Managed Power switch IGBT, MOSFET Peak output current (A) 6 Features Disable, Programmable dead time Output VCC/VDD (max) (V) 18 Output VCC/VDD (min) (V) 9.2 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.028 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 1414 Rise time (ns) 5 Fall time (ns) 6 Undervoltage lockout (typ) (V) 8
SOIC (DWK) 14 106.09 mm² 10.3 x 10.3

The UCC21540-Q1 device is an isolated dual channel gate driver with programmable dead time and wide temperature range. This device exhibits consistent performance and robustness under extreme temperature conditions. It is designed with 4 A peak-source and 6 A peak-sink current to drive power MOSFET, IGBT, and GaN transistors.

The UCC21540-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5.7-kVRMS isolation barrier, with a minimum of 125-V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and negative voltage handling for up to –5-V spikes for 50 ns on input pins. All supplies have UVLO protection.

The UCC21540-Q1 device is an isolated dual channel gate driver with programmable dead time and wide temperature range. This device exhibits consistent performance and robustness under extreme temperature conditions. It is designed with 4 A peak-source and 6 A peak-sink current to drive power MOSFET, IGBT, and GaN transistors.

The UCC21540-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5.7-kVRMS isolation barrier, with a minimum of 125-V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and negative voltage handling for up to –5-V spikes for 50 ns on input pins. All supplies have UVLO protection.

Download View video with transcript Video

Request more information

The UCC21540-Q1 functional safety manual and functional safety FIT Rate, FMD and Pin FMA report are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC21540A-Q1 ACTIVE Automotive 5.7kVrms, 4A/6A dual-channel isolated gate driver with 5V UVLO & 3.3mm ch-to-ch spacing 5-V UVLO

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet UCC21540-Q1 Reinforced Isolation Dual-Channel Gate Driver datasheet (Rev. D) PDF | HTML 23 Aug 2024
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. W) 04 Mar 2025
Application note Impact of Narrow Pulse Widths in Gate Driver Circuits (Rev. A) PDF | HTML 25 Jan 2024
Certificate UCC21540 CQC Certificate of Product Certification 17 Aug 2023
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML 16 Dec 2021
Certificate UL Certification E181974 Vol 4. Sec 9 (Rev. A) 22 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21540EVM — 5.0-kVrms Isolated Dual-Channel Gate Driver With 3.3mm Channel-to-Channel Spacing Evaluation Module

UCC21540EVM is designed for evaluating UCC21540, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability. This EVM serves as a reference design for driving power MOSFETs with up to 18V drive voltage, UCC21540 pin function identification, components (...)
User guide: PDF
Buy from a distributor
Simulation model

UCC21540 PSpice Transient Model

SLUM656.ZIP (19 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DWK) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos