SLUSDO2C June 2020 – February 2021 UCC21540-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | θJA = 69.7°C/W,
VVDDA/B = 12 V, TJ = 150°C, TA
= 25°C See Figure 7-2 | DRIVER A, DRIVER B | 73 | mA | ||
PS | Safety supply power | θJA =
69.7°C/W, VVCCI = 5.5 V, TJ = 150°C,
TA = 25°C See Figure 7-3 | INPUT | 15 | mW | ||
DRIVER A | 880 | ||||||
DRIVER B | 880 | ||||||
TOTAL | 1775 | ||||||
TS | Safety temperature (1) | 150 | °C |