SLUSDO2C June 2020 – February 2021 UCC21540-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tRISE | Output rise time, see Figure 8-4 | CVDD = 10 µF, COUT = 1.8 nF, VVDDA, VVDDB = 12 V, f = 1 kHz | 5 | 16 | ns | |
tFALL | Output fall time, see Figure 8-4 | CVDD = 10 µF, COUT = 1.8 nF , VVDDA, VVDDB = 12 V, f = 1 kHz | 6 | 12 | ns | |
tPWmin | Minimum input pulse width that passes to output, see Figure 8-1 and Figure 8-2 | Output does not change the state if input signal less than tPWmin | 10 | 20 | ns | |
tPDHL | Propagation delay at falling edge, see Figure 8-3 | INx high threshold, VINH, to 10% of the output | 28 | 40 | ns | |
tPDLH | Propagation delay at rising edge, see Figure 8-3 | INx low threshold, VINL, to 90% of the output | 28 | 40 | ns | |
tPWD | Pulse width distortion | |tPDLHA – tPDHLA|, |tPDLHB– tPDHLB| see Figure 8-3 | 5.5 | ns | ||
tDM | Propagation delays matching, |tPDLHA – tPDLHB|, |tPDHLA – tPDHLB|, see Figure 8-3 | f = 250kHz | 5 | ns | ||
tVCCI+ to OUT | VCCI Power-up Delay Time: UVLO Rise to OUTA, OUTB, See Figure 8-7 | INA or INB tied to VCCI | 40 | 59 | µs | |
tVDD+ to OUT | VDDA, VDDB Power-up Delay Time: UVLO Rise to OUTA, OUTB See Figure 8-8 | INA or INB tied to VCCI | 23 | 35 | ||
|CMH| | High-level common-mode transient immunity (See Section 8.7) | Slew rate of GND vs. VSSA/B, INA and INB both are tied to VCCI; VCM=1000 V; | 100 | V/ns | ||
|CML| | Low-level common-mode transient immunity (See Section 8.7) | Slew rate of GND vs. VSSA/B, INA and INB both are tied to GND; VCM=1000 V; | 100 |