SLUSDO2C June 2020 – February 2021 UCC21540-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input bias pin supply voltage | VCCI to GND | –0.5 | 6 | V | |
Driver bias supply | VDDA-VSSA, VDDB-VSSB | –0.5 | 20 | V | |
Output signal voltage | OUTA to VSSA, OUTB to VSSB | –0.5 | VVDDA+0.5, VVDDB+0.5 | V | |
OUTA to VSSA, OUTB to VSSB, Transient for 200 ns | –2 | VVDDA+0.5, VVDDB+0.5 | V | ||
Input signal voltage | INA, INB, DIS and DT to GND | –0.5 | VVCCI+0.5 | V | |
INA, INB Transient to GND for 200ns | –2 | VVCCI+0.5 | V | ||
Channel to channel isolation voltage | |VSSA-VSSB| in DWK Package | 1850 | V | ||
Junction temperature, TJ (2) | –40 | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |