SLUSDO2C June 2020 – February 2021 UCC21540-Q1
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
PD | Power dissipation | VCCI = 5.5 V, VDDA/B = 12 V, INA/B = 3.3 V, 2.7 MHz 50% duty cycle square wave 1.0-nF load | 915 | mW |
PDI | Power dissipation by transmitter side | 15 | mW | |
PDA, PDB | Power dissipation by each driver side | 450 | mW |