SLUSEU6D May 2023 – August 2024 UCC21550-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCCI to GND | Input bias supply voltage | –0.3 | 6 | V |
VDDA, VDDB to VSS | Output bias supply voltage | –0.3 | 30 | V |
OUTA to VSSA, OUTB to VSSB | Output signal DC voltage | –0.3 | VDDA/B + 0.3 | V |
Output signal transient voltage for 200-ns | –2 | VDDA/B + 0.3 | V | |
INA, INB to GND PWM to GND |
Input signal DC voltage | –0.3 | VCCI + 0.3(2) | V |
DT, DIS to GND | –0.3 | VCCI + 0.3(2) | V | |
Channel to channel isolation voltage | |VSSA-VSSB| in DWK package | 1850 | V | |
TJ | Junction temperature | –40 | 150 | ℃ |
Tstg | Storage temperature | –65 | 150 | ℃ |