SLUSET9G December 2022 – June 2024 UCC21551-Q1
PRODUCTION DATA
The UCC21551x-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, and IGBT transistors.
The UCC21551x-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).
Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.
With all these advanced features, the UCC21551x-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.
PART NUMBER | PACKAGE(1) | REC. VDD SUPPLY MIN |
---|---|---|
UCC21551AQDWRQ1 | SOIC (16) | 6.7 V |
UCC21551AQDWKRQ1 | SOIC (14) | 6.7 V |
UCC21551BQDWKRQ1 | SOIC (14) | 9.2 V |
UCC21551CQDWKRQ1 | SOIC (14) | 13.5 V |
UCC21551DQDWKRQ1 | SOIC (14) | 19 V |