SLUSET9G December 2022 – June 2024 UCC21551-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCCI = 5V, VDDA/VDDB = 20V, INA/B = 3.3V, 460kHz 50% duty cycle square wave, CL=2.2nF, TJ=150℃, TA=25℃ | 950 | mW | ||
PDI | Maximum power dissipation by transmitter side | 50 | mW | |||
PDA, PDB | Maximum power dissipation by each driver side | 450 | mW |