SLUSDH9D September 2019 – November 2023 UCC21750-Q1
PRODUCTION DATA
VDE | UL |
---|---|
Certified according to
DIN
EN IEC 60747-17 (VDE
0884-17) |
Recognized under UL 1577 Component Recognition Program, CSA Component Acceptance Notice 5A |
Reinforced insulation Maximum transient isolation voltage, 8000 VPK; Maximum repetitive peak isolation voltage, 2121 VPK; Maximum surge isolation voltage, 8000 VPK |
Single protection, 5700 VRMS |
Certificate number: 40040142 | File Number: E181974 |