SLUSDH9D September 2019 – November 2023 UCC21750-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | VCC – GND | –0.3 | 6 | V | |
VDD | VDD – COM | –0.3 | 36 | V | |
VEE | VEE – COM | –17.5 | 0.3 | V | |
VMAX | VDD – VEE | –0.3 | 36 | V | |
IN+, IN–, RST/EN | DC | GND–0.3 | VCC | V | |
Transient, less than 100 ns(2) | GND–5.0 | VCC+5.0 | V | ||
DESAT | Reference to COM | COM–0.3 | VDD+0.3 | V | |
AIN | Reference to COM | –0.3 | 5 | V | |
OUTH, OUTL , CLMPI | DC | VEE–0.3 | VDD | V | |
Transient, less than 100 ns(2) | VEE–5.0 | VDD+5.0 | V | ||
RDY, FLT, APWM | GND–0.3 | VCC | V | ||
IFLT, IRDY | FLT, and RDY pin input current | 20 | mA | ||
IAPWM | APWM pin output current | 20 | mA | ||
TJ | Junction temperature range | –40 | 150 | °C | |
Tstg | Storage temperature range | –65 | 150 | °C |