Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC2720xA 120V, 3A/3A Half-Bridge Drivers with 8V UVLO
1 Features
- Drives two N-channel MOSFETs in high-side and
low-side configuration
- Negative voltage handling on HS (–18V)
- Maximum boot voltage 120V
- Maximum VDD voltage 20V
- On-chip 0.65V VF, 0.65Ω RD
bootstrap diode
- 22ns propagation delay times
- 3A sink, 3A source output currents
- 8ns rise/7ns fall time with 1000pF load
- 1ns delay matching
- Undervoltage lockout for high-side and low-side
driver
- Specified from –40°C to 150°C
2 Applications
- Solar power optimizers and micro
inverters
- Telecom and merchant power
supplies
- Online and offline UPS
- Energy storage systems
- Battery test equipment