UCC27200A
3-A, 120-V half bridge gate driver with 8-V UVLO, negative voltage handling and CMOS inputs
UCC27200A
- Drives Two N-Channel MOSFETs in High-Side
and Low-Side Configuration - Negative Voltage Handling on HS (–18V)
- Maximum Boot Voltage 120 V
- Maximum VDD Voltage 20 V
- On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
- Greater than 1 MHz of Operation
- 20-ns Propagation Delay Times
- 3-A Sink, 3-A Source Output Currents
- 8-ns Rise/7-ns Fall Time with 1000-pF Load
- 1-ns Delay Matching
- Undervoltage Lockout for High-Side and Low-Side
Driver - Offered in 8-Pin SOIC (D), PowerPAD™ SOIC-8
(DDA), SON-8 (DRM), SON-9 (DRC) and SON-10
(DPR) Packages - Specified from –40°C to 140°C
The UCC2720xA family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other. The UCC2720xA are based on the popular UCC27200/1 drivers, but offer some enhancements. In order to improve performance in noisy power supply environments the UCC2720xA has an enhanced ESD input structure and also has the ability to withstand a maximum of 18 V on its HS pin.
An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.
Two versions of the UCC27200A are offered. The UCC27200A has high-noise immune CMOS input thresholds while the UCC27201A has TTL-compatible thresholds.
Both devices are offered in an 8-pin SOIC (D), PowerPad SOIC-8 (DDA), SON-8 (DRM) package, a 9-pin SON-9 (DRC) package and a 10-pin SON-10 (DPR) package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC2720xA 120-V Boot, 3-A Peak, High-Frequency, High-Side and Low-Side Driver datasheet (Rev. B) | PDF | HTML | 31 Aug 2015 |
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
More literature | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 29 Oct 2018 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27200 and UCC27200A TINA-TI Transient Reference Design
UCC27200 and UCC27200A TINA-TI Transient Spice Model
UCC27200 and UCC27200A Unencrypted PSpice Transient Model
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP7246 — 36-60Vin, 350W Slow Drain Modulation Power Converter with PSFB ZTE and HSHB Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HSOIC (DDA) | 8 | Ultra Librarian |
SOIC (D) | 8 | Ultra Librarian |
VSON (DRC) | 9 | Ultra Librarian |
VSON (DRM) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.