UCC27282-Q1

ACTIVE

Automotive 3-A, 120-V half bridge driver with 5-V UVLO, interlock and enable

alarmNotifications Order now

Product details

Bootstrap supply voltage (max) (V) 120 Power switch MOSFET Input supply voltage (min) (V) 5.5 Input supply voltage (max) (V) 16 Peak output current (A) 3.5 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 5 Rating Automotive Propagation delay time (µs) 0.016 Rise time (ns) 12 Fall time (ns) 10 Iq (mA) 0.002 Input threshold TTL Channel input logic TTL Switch node voltage (V) -14 Features Enable, Interlock TI functional safety category Functional Safety-Capable Driver configuration Dual inputs
Bootstrap supply voltage (max) (V) 120 Power switch MOSFET Input supply voltage (min) (V) 5.5 Input supply voltage (max) (V) 16 Peak output current (A) 3.5 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 5 Rating Automotive Propagation delay time (µs) 0.016 Rise time (ns) 12 Fall time (ns) 10 Iq (mA) 0.002 Input threshold TTL Channel input logic TTL Switch node voltage (V) -14 Features Enable, Interlock TI functional safety category Functional Safety-Capable Driver configuration Dual inputs
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRC) 10 9 mm² 3 x 3
  • AEC-Q100 qualified with following results
    • Temperature grade 1 (Tj = –40°C to 150°C)
    • HBM ESD classification level 1B
    • CDM ESD classification level C3
  • Drives two N-channel MOSFETs in high-side low-side configuration
  • 5-V typical under voltage lockout
  • Input interlock
  • Enable/disable functionality in DRC package
  • 16-ns typical propagation delay
  • 12-ns rise, 10-ns fall time with 1.8-nF load
  • 1-ns typical delay matching
  • Absolute Maximum Negative Voltage Handling on Inputs (–5 V)
  • Absolute Maximum Negative Voltage Handling on HS (–14 V)
  • ±3-A peak output current
  • Absolute maximum boot voltage 120 V
  • Low current (7-µA) consumption when disabled
  • Integrated bootstrap diode
  • Functional Safety-Capable
  • AEC-Q100 qualified with following results
    • Temperature grade 1 (Tj = –40°C to 150°C)
    • HBM ESD classification level 1B
    • CDM ESD classification level C3
  • Drives two N-channel MOSFETs in high-side low-side configuration
  • 5-V typical under voltage lockout
  • Input interlock
  • Enable/disable functionality in DRC package
  • 16-ns typical propagation delay
  • 12-ns rise, 10-ns fall time with 1.8-nF load
  • 1-ns typical delay matching
  • Absolute Maximum Negative Voltage Handling on Inputs (–5 V)
  • Absolute Maximum Negative Voltage Handling on HS (–14 V)
  • ±3-A peak output current
  • Absolute maximum boot voltage 120 V
  • Low current (7-µA) consumption when disabled
  • Integrated bootstrap diode
  • Functional Safety-Capable

The UCC27282 -Q1 is a robust N-channel MOSFET driver with a maximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to be controlled in half-bridge or synchronous buck configuration based topologies. Its 3-A peak source and sink current along with low pull-up and pull-down resistance allows the UCC27282 -Q1 to drive large power MOSFETs with minimum switching losses during the transition of the MOSFET Miller plateau. Since the inputs are independent of the supply voltage, UCC27282 -Q1 can be used in conjunction with both analog and digital controllers.

The input pins as well as the HS pin are able to tolerate significant negative voltage, which improves system robustness. Input interlock further improves robustness and system reliability in high noise applications. The enable and disable functionality provides additional system flexibility by reducing power consumption by the driver and responds to fault events within the system. 5-V UVLO allows systems to operate at lower bias voltages, which is necessary in many high frequency applications and improves system efficiency in certain operating modes. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency.

Under voltage lockout (UVLO) is provided for both the high-side and low-side driver stages forcing the outputs low if the VDD voltage is below the specified threshold. An integrated bootstrap diode eliminates the need for an external discrete diode in many applications, which saves board space and reduces system cost. UCC27282 -Q1 is offered in a small package enabling high density designs.

The UCC27282 -Q1 is a robust N-channel MOSFET driver with a maximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to be controlled in half-bridge or synchronous buck configuration based topologies. Its 3-A peak source and sink current along with low pull-up and pull-down resistance allows the UCC27282 -Q1 to drive large power MOSFETs with minimum switching losses during the transition of the MOSFET Miller plateau. Since the inputs are independent of the supply voltage, UCC27282 -Q1 can be used in conjunction with both analog and digital controllers.

The input pins as well as the HS pin are able to tolerate significant negative voltage, which improves system robustness. Input interlock further improves robustness and system reliability in high noise applications. The enable and disable functionality provides additional system flexibility by reducing power consumption by the driver and responds to fault events within the system. 5-V UVLO allows systems to operate at lower bias voltages, which is necessary in many high frequency applications and improves system efficiency in certain operating modes. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency.

Under voltage lockout (UVLO) is provided for both the high-side and low-side driver stages forcing the outputs low if the VDD voltage is below the specified threshold. An integrated bootstrap diode eliminates the need for an external discrete diode in many applications, which saves board space and reduces system cost. UCC27282 -Q1 is offered in a small package enabling high density designs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC27284-Q1 ACTIVE Automotive 3-A, 120-V half bridge gate driver with 5-V UVLO Removes input interlock for topologies where overlapping outputs are wanted.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet UCC27282-Q1Automotive 3-A 120-V Half-Bridge Driver with Cross Conduction Protection and Low Switching Losses datasheet (Rev. D) PDF | HTML 10 Oct 2022
Application note Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 25 Mar 2024
Application note Challenges and Solutions for Half-Bridge Gate Drivers in Bidirectional DC-DC Converters PDF | HTML 24 Jan 2024
Application note Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 08 Sep 2023
Functional safety information UCC27282-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. B) PDF | HTML 14 Nov 2022
Application note Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) 07 Apr 2021
Application note Understanding and comparing peak current capability of gate drivers PDF | HTML 30 Mar 2021
Application note Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 12 May 2020
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
User guide UCC27282 Evaluation Module (Rev. A) 06 Jan 2020
Application brief Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 22 Oct 2019
Application note Maximizing DC/DC converter designs with UCC27282 18 Jan 2019
Application note UCC27282 Improving motor drive system robustness 11 Jan 2019
Application note PFC Design Choice for On Board Charger Designs 24 May 2018
Application brief Reducing Switching Losses in On-Board Chargers for Electric Vehicles 27 Mar 2018
Technical article 48V systems: Driving power MOSFETs efficiently and robustly PDF | HTML 08 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27282EVM-335 — UCC27282 120-V, 3-A, 5-V UVLO high-side low-side gate driver evaluation module

UCC27282EVM-335 is designed for evaluating UCC27282DRC, which is a 120V half bridge gate driver with high source and sink peak current capability. This EVM could be served to evaluate the driver IC against its datasheet. The EVM can also be used as Driver IC component selection guide. The EVM can (...)
User guide: PDF
Buy from a distributor
Simulation model

UCC27282 PSpice Transient Model

SNVMBN3.ZIP (32 KB) - PSpice Model
Calculation tool

SLURB12 UCC272xx Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Half-bridge drivers
UCC27200 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27200-Q1 Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27200A 3-A, 120-V half bridge gate driver with 8-V UVLO, negative voltage handling and CMOS inputs UCC27201 3-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs UCC27201A 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27201A-DIE 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver UCC27201A-Q1 Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27210 4-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27211 4-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs UCC27211A 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27211A-Q1 Automotive 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27212 4-A, 120-V half bridge gate driver with 5-V UVLO and negative voltage handling UCC27212A-Q1 Automotive, 4-A , 120-V half bridge gate driver with 5-V UVLO UCC27282 3-A, 120-V half-bridge gate driver with 5-V UVLO, interlock and enable UCC27282-Q1 Automotive 3-A, 120-V half bridge driver with 5-V UVLO, interlock and enable UCC27284 3-A, 120-V half bridge gate driver with 5-V UVLO and enable UCC27284-Q1 Automotive 3-A, 120-V half bridge gate driver with 5-V UVLO UCC27288 2.5-A to 3.5-A 120-V half-bridge driver with 8-V UVLO and no internal bootstrap diode UCC27289 2.5-A to 3.5-A, 120-V half bridge gate driver with 8-V UVLO and enable
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos