Home Power management Gate drivers Half-bridge drivers

UCC27211

ACTIVE

4-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC27211A ACTIVE 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling Improved robustness

Product details

Bootstrap supply voltage (max) (V) 110 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 17 Peak output current (A) 4 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 8 Fall time (ns) 7 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -12 Driver configuration Dual, Noninverting, TTL compatible
Bootstrap supply voltage (max) (V) 110 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 17 Peak output current (A) 4 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 8 Fall time (ns) 7 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -12 Driver configuration Dual, Noninverting, TTL compatible
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRM) 8 16 mm² 4 x 4 WSON (DPR) 10 16 mm² 4 x 4
  • Drives two N-channel MOSFETs in high-side and low-side configuration with independent inputs
  • Maximum boot voltage 120V DC
  • 3.7A source, 4.5A sink output currents
  • Input pins can tolerate –10V to 20V and are independent of supply voltage range
  • TTL compatible input versions
  • 8V to 17V VDD operating range, (20V absolute maximum)
  • 7.2ns rise and 5.5ns fall time with 1000pF load
  • Fast propagation delay times (20ns typical)
  • 4ns delay matching
  • Symmetrical undervoltage lockout for high-side and low-side driver
  • All industry standard packages available (SOIC-8, PowerPAD™ SOIC-8, 4mm × 4mm SON-8 and 4mm × 4mm SON-10)
  • Specified from –40°C to 150°C
  • Drives two N-channel MOSFETs in high-side and low-side configuration with independent inputs
  • Maximum boot voltage 120V DC
  • 3.7A source, 4.5A sink output currents
  • Input pins can tolerate –10V to 20V and are independent of supply voltage range
  • TTL compatible input versions
  • 8V to 17V VDD operating range, (20V absolute maximum)
  • 7.2ns rise and 5.5ns fall time with 1000pF load
  • Fast propagation delay times (20ns typical)
  • 4ns delay matching
  • Symmetrical undervoltage lockout for high-side and low-side driver
  • All industry standard packages available (SOIC-8, PowerPAD™ SOIC-8, 4mm × 4mm SON-8 and 4mm × 4mm SON-10)
  • Specified from –40°C to 150°C

The UCC27211 driver is based on the popular UCC27201 MOSFET drivers, but offer several significant performance improvements. Peak output pull-up and pull-down current has been increased to 3.7A source and 4.5A sink, thereby allowing for driving large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET. The input structure is now able to directly handle –10VDC, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a maximum rating of 20V.

The switching node (HS pin) can handle –(24 – VDD) V maximum which allows the high-side channel to be protected from inherent negative voltages caused parasitic inductance and stray capacitance. UCC27211 (TTL inputs) has increased input hysteresis allowing for interface to analog or digital PWM controllers with enhanced noise immunity.

The low-side and high-side gate drivers are independently controlled and matched to 4 ns between the turnon and turnoff of each other. An on-chip 120V rated bootstrap diode eliminates the external discrete diodes.

Undervoltage lockout is provided for both the high-side and the low-side drivers providing symmetric turnon and turnoff behavior and forcing the outputs low if the drive voltage is below the specified threshold.

The UCC27211 driver is based on the popular UCC27201 MOSFET drivers, but offer several significant performance improvements. Peak output pull-up and pull-down current has been increased to 3.7A source and 4.5A sink, thereby allowing for driving large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET. The input structure is now able to directly handle –10VDC, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a maximum rating of 20V.

The switching node (HS pin) can handle –(24 – VDD) V maximum which allows the high-side channel to be protected from inherent negative voltages caused parasitic inductance and stray capacitance. UCC27211 (TTL inputs) has increased input hysteresis allowing for interface to analog or digital PWM controllers with enhanced noise immunity.

The low-side and high-side gate drivers are independently controlled and matched to 4 ns between the turnon and turnoff of each other. An on-chip 120V rated bootstrap diode eliminates the external discrete diodes.

Undervoltage lockout is provided for both the high-side and the low-side drivers providing symmetric turnon and turnoff behavior and forcing the outputs low if the drive voltage is below the specified threshold.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC27289 ACTIVE 2.5-A to 3.5-A, 120-V half bridge gate driver with 8-V UVLO and enable 3-A device with improved negative voltage handling and tighter propagation delays

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet UCC27211 120V, 3.7A/4.5A Half-Bridge Driver with 8V UVLO datasheet (Rev. G) PDF | HTML 18 Jul 2024
Application note Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) 07 Apr 2021
Application note Understanding and comparing peak current capability of gate drivers PDF | HTML 30 Mar 2021
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Hybrid Battery Charger with Load Control for Telecom Equipments (Rev. A) 09 May 2018
More literature Improving System Efficiency With a New Intermediate-Bus Architecture 20 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCD3138HSFBEVM-029 — UCD3138 Hard Switching Full Bridge Converter Evaluation Module

The Texas Instruments UCD3138HSFBEVM-029 evaluation module (EVM) is a digitally controlled hard switching full bridge converter based on the UCD3138RHA programmable digital power controller. The EVM is a standalone Symmetrical Hard Switching Full-Bridge (HSFB) DC-DC power converter designed for (...)

User guide: PDF
Not available on TI.com
Simulation model

UCC27211 PSpice Transient Model

SLUM245.ZIP (31 KB) - PSpice Model
Simulation model

UCC27211 TINA-TI Transient Reference Design

SLUM304.TSC (107 KB) - TINA-TI Reference Design
Simulation model

UCC27211 TINA-TI Transient Spice Model

SLUM305.ZIP (9 KB) - TINA-TI Spice Model
Simulation model

UCC27211 Unencrypted PSpice Transient Model

SLUM504.ZIP (1 KB) - PSpice Model
Calculation tool

SLURB12 UCC272xx Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Half-bridge drivers
UCC27200 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27200-Q1 Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27200A 3-A, 120-V half bridge gate driver with 8-V UVLO, negative voltage handling and CMOS inputs UCC27201 3-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs UCC27201A 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27201A-DIE 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver UCC27201A-Q1 Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27210 4-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27211 4-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs UCC27211A 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27211A-Q1 Automotive 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27212 4-A, 120-V half bridge gate driver with 5-V UVLO and negative voltage handling UCC27212A-Q1 Automotive, 4-A , 120-V half bridge gate driver with 5-V UVLO UCC27282 3-A, 120-V half-bridge gate driver with 5-V UVLO, interlock and enable UCC27282-Q1 Automotive 3-A, 120-V half bridge driver with 5-V UVLO, interlock and enable UCC27284 3-A, 120-V half bridge gate driver with 5-V UVLO and enable UCC27284-Q1 Automotive 3-A, 120-V half bridge gate driver with 5-V UVLO UCC27288 2.5-A to 3.5-A 120-V half-bridge driver with 8-V UVLO and no internal bootstrap diode UCC27289 2.5-A to 3.5-A, 120-V half bridge gate driver with 8-V UVLO and enable
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01606 — 10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC T-type inverter stage. Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00195 — Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design

The TIDA-00195 reference design consists of a 22kW power stage with TI’s new reinforced isolated IGBT gate driver ISO5852S intended for motor control in various applications. This design allows performance evaluation of the ISO5852S in 3-phase inverter incorporating 1200V rated IGBT modules (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010087 — 100-A Dual-phase digital control battery tester reference design

This reference design illustrates a method to precisely control the current and voltage of a bidirectional interleaved buck-converter power stage using a C2000™ microcontroller (MCU) and a precision ADC ADS131M08. This design achieves less than ±20-mA current regulation error, and (...)
Design guide: PDF
Reference designs

TIDM-1003 — Low Voltage, 50A Sensorless FOC Reference Design for PM or BLDC Motors

The design is a 30V to 54 V Brushless DC motor (BLDC) or Permanent-magnet Synchronous Motors (PMSM) controller for low voltage, high current, high power ebike, power tool, fan, and pump applications. The design uses the Texas Instruments UCC27211D MOSFET drivers, CSD19506KCS 80V NexFET™ power (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-SOLARUINV — Grid-tied Solar Micro Inverter with MPPT

This design is a digitally-controlled, grid-tied, solar micro inverter with maximum power point tracking (MPPT). Solar micro inverters are an emerging segment of the solar power industry. Rather than linking every solar panel in an installation to a central inverter, solar micro inverter-based (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-00364 — 48-VDC Battery Powered 5-KW Inverter Power Stage Reference Design for Forklift AC Traction Motor

TIDA-00364 is a reference design for 3-phase MOSFET-based inverter to drive AC induction motor for traction in forklifts. The inverter is powered from a 48-Vdc lead acid battery. It is designed to deliver 5 KW of output power and can handle continuous motor currents of up to 130 Arms with (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-BUCKBOOST-BIDIR — Bi-Directional Non-Isolated Buck Boost Converter

This design implements a bi-directional, non-isolated buck boost power converter, ideal for solar microconverters, hybrid electric vehicles (HEV) including Regeneration (Regen or Recuperation), and battery charging applications.
Design guide: PDF
Schematic: PDF
Reference designs

PMP8877 — 1/8 Brick Isolated DC/DC Telecom Power Module Digital Control Reference Design

PMP8877 is a full-function 1/8th brick isolated DC/DC telecom power module based on the UCD3138 digital power controller. The reference design features secondary side control and hard switching full bridge power topology to deliver 12V/180W of output power operating across a wide range 36V-72V (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSON (DRM) 8 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos