A newer version of this product is available
Pin-for-pin with same functionality to the compared device
UCC27212A-Q1
- Qualified for Automotive Applications
- AECA-Q100 Qualified with the following results:
- Device temperature grade –40°C to +140°C
- Device HBM classification level 2
- Device CDM classification level C6
- 5-V Turn-off Under Voltage Lockout (UVLO)
- Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration With Independent Inputs
- Maximum Boot Voltage 120-V DC
- 4-A Sink, 4-A Source Output Currents
- 0.9-Ω Pullup and Pulldown Resistance
- Input Pins Can Tolerate –10 V to +20 V and are Independent of Supply Voltage Range
- TTL Compatible Inputs
- 5-V to 17-V VDD Operating Range, (20-V ABS Maximum)
- 7.2-ns Rise and 5.5-ns Fall Time With 1000-pF Load
- Fast Propagation Delay Times (20-ns typical)
- 4-ns Typical Delay Matching
- Available in the SOIC8(Powerpad) package
The UCC27212A-Q1 device driver is based on the popular UCC27211 MOSFET drivers. In addition, UCC27212A-Q1 offers extended operating range all the way down to 5 V which helps lower power losses.
The peak output pullup and pulldown current is 4-A source and 4-A sink, and pullup and pulldown resistance is 0.9 Ω. This allows for the ability to drive large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET.
The input structure can directly handle –10 V, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a 20-V maximum rating.
The switching node of the UCC27212A-Q1 (HS pin) can handle –18-V maximum, which allows the high-side channel to be protected from inherent negative voltages caused by parasitic inductance and stray capacitance. The UCC27212A-Q1 has increased hysteresis that allows for interface to analog or digital PWM controllers with enhanced noise immunity.
The low-side and high-side gate drivers are independently controlled and matched to 4 ns between the turn on and turn off of each other.
An on-chip 100-V rated bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers which provides symmetric turn on and turn off behavior and forces the outputs low if the drive voltage is below the specified threshold.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC27212A-Q1 Automotive 120-V Boot, 4-A Peak, High-Frequency High-Side and Low-Side Driver datasheet | PDF | HTML | 02 May 2017 |
Functional safety information | UCC27211A-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 17 Mar 2022 | |
Application note | Understanding and comparing peak current capability of gate drivers | PDF | HTML | 30 Mar 2021 | |
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
More literature | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 29 Oct 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27212EVM-328 — UCC27212 Evaluation Module With Power Stage
UCC272XXEVM-328 is designed for evaluating UCC27212DPR, which is a half bridge gate driver with 3.7-A source and 4.5-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01407 — Automotive 400-W, 48-V Battery Input, 12-V Output Power Reference Design
PMP20657 — Compact, Efficient Unidirectional 48V to 12V@400W Automotive Power Supply Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HSOIC (DDA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.