UCC27288

ACTIVE

2.5-A to 3.5-A 120-V half-bridge driver with 8-V UVLO and no internal bootstrap diode

alarmNotifications Order now

Product details

Bootstrap supply voltage (max) (V) 120 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 16 Peak output current (A) 3.5 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.016 Rise time (ns) 12 Fall time (ns) 10 Iq (mA) 0.002 Input threshold TTL Channel input logic TTL Switch node voltage (V) -14 Features External bootstrap diode Driver configuration Dual inputs
Bootstrap supply voltage (max) (V) 120 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 16 Peak output current (A) 3.5 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.016 Rise time (ns) 12 Fall time (ns) 10 Iq (mA) 0.002 Input threshold TTL Channel input logic TTL Switch node voltage (V) -14 Features External bootstrap diode Driver configuration Dual inputs
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Drives two N-channel MOSFETs in high-side low-side configuration
  • 16-ns typical propagation delay
  • 12-ns rise, 10-ns typical fall time with 1800-pF load
  • 1-ns typical delay matching
  • Configurable external bootstrap diode
  • 8-V typical undervoltage lockout
  • Absolute maximum negative voltage handling on inputs (–5 V)
  • Absolute maximum negative voltage handling on HS (–14 V)
  • ±3-A peak output current
  • Absolute maximum boot voltage 120 V
  • Inputs are independent of each other and VDD
  • Under voltage lockout for both channels
  • Specified from –40°C to 140°C junction temperature
  • Drives two N-channel MOSFETs in high-side low-side configuration
  • 16-ns typical propagation delay
  • 12-ns rise, 10-ns typical fall time with 1800-pF load
  • 1-ns typical delay matching
  • Configurable external bootstrap diode
  • 8-V typical undervoltage lockout
  • Absolute maximum negative voltage handling on inputs (–5 V)
  • Absolute maximum negative voltage handling on HS (–14 V)
  • ±3-A peak output current
  • Absolute maximum boot voltage 120 V
  • Inputs are independent of each other and VDD
  • Under voltage lockout for both channels
  • Specified from –40°C to 140°C junction temperature

The UCC27288 is a robust N-channel MOSFET driver with a maximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to be controlled in half-bridge or synchronous buck configuration based topologies. Its 3-A peak source and sink current along with low pull-up and pull-down resistance allows the UCC27288 to drive large power MOSFETs with minimum switching losses during the transition of the MOSFET Miller plateau. Since the inputs are independent of the supply voltage, UCC27288 can be used in conjunction with both analog and digital controllers. Two inputs are completely independent of each other and therefore provides added control design flexibility.

The input pins as well as the HS pin are able to tolerate significant negative voltage, which improves system robustness. The inputs are completely independent of each other. This allows for control flexibility where two outputs can be overlapped by overlapping inputs if needed. Small propagation delay and delay matching specifications minimize the dead-time requirement which improves system efficiency.

Under voltage lockout (UVLO) is provided for both the high-side and low-side driver stages forcing the outputs low if the VDD voltage is below the specified threshold. No integrated bootstrap diode allows user to use application-appropriate external bootstrap diode. UCC27288 is offered in an SOIC8 package to improve system robustness in harsh environments.

The UCC27288 is a robust N-channel MOSFET driver with a maximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to be controlled in half-bridge or synchronous buck configuration based topologies. Its 3-A peak source and sink current along with low pull-up and pull-down resistance allows the UCC27288 to drive large power MOSFETs with minimum switching losses during the transition of the MOSFET Miller plateau. Since the inputs are independent of the supply voltage, UCC27288 can be used in conjunction with both analog and digital controllers. Two inputs are completely independent of each other and therefore provides added control design flexibility.

The input pins as well as the HS pin are able to tolerate significant negative voltage, which improves system robustness. The inputs are completely independent of each other. This allows for control flexibility where two outputs can be overlapped by overlapping inputs if needed. Small propagation delay and delay matching specifications minimize the dead-time requirement which improves system efficiency.

Under voltage lockout (UVLO) is provided for both the high-side and low-side driver stages forcing the outputs low if the VDD voltage is below the specified threshold. No integrated bootstrap diode allows user to use application-appropriate external bootstrap diode. UCC27288 is offered in an SOIC8 package to improve system robustness in harsh environments.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC27282 ACTIVE 3-A, 120-V half-bridge gate driver with 5-V UVLO, interlock and enable 5-V UVLO version with integrated bootstrap diode and input interlock.
UCC27284 ACTIVE 3-A, 120-V half bridge gate driver with 5-V UVLO and enable 5-V UVLO version with integrated bootstrap diode.
UCC27289 ACTIVE 2.5-A to 3.5-A, 120-V half bridge gate driver with 8-V UVLO and enable Adds internal bootstrap diode for smaller solution size and component count

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27288EVM — UCC27288 100-V, 3-A, 8-V UVLO half-bridge gate driver evaluation module

UCC27288EVM is designed for evaluating UCC27288D, which is a 100-V half bridge gate driver with 2.5-A peak source current and 3.5-A peak sink current capability. This EVM serves as a reference design for driving power MOSFETs with up to 20-V drive voltage.
User guide: PDF
Buy from a distributor
Calculation tool

SLURB12 UCC272xx Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Half-bridge drivers
UCC27200 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27200-Q1 Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27200A 3-A, 120-V half bridge gate driver with 8-V UVLO, negative voltage handling and CMOS inputs UCC27201 3-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs UCC27201A 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27201A-DIE 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver UCC27201A-Q1 Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27210 4-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27211 4-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs UCC27211A 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27211A-Q1 Automotive 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27212 4-A, 120-V half bridge gate driver with 5-V UVLO and negative voltage handling UCC27212A-Q1 Automotive, 4-A , 120-V half bridge gate driver with 5-V UVLO UCC27282 3-A, 120-V half-bridge gate driver with 5-V UVLO, interlock and enable UCC27282-Q1 Automotive 3-A, 120-V half bridge driver with 5-V UVLO, interlock and enable UCC27284 3-A, 120-V half bridge gate driver with 5-V UVLO and enable UCC27284-Q1 Automotive 3-A, 120-V half bridge gate driver with 5-V UVLO UCC27288 2.5-A to 3.5-A 120-V half-bridge driver with 8-V UVLO and no internal bootstrap diode UCC27289 2.5-A to 3.5-A, 120-V half bridge gate driver with 8-V UVLO and enable
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos