UCC27212
4-A, 120-V half bridge gate driver with 5-V UVLO and negative voltage handling
UCC27212
- 4-A Sink, 4-A Source Output Currents
- Maximum Boot Voltage 120-V DC
- 7-V to 17-V VDD Operating Range
- 20-V ABS Maximum VDD Operating Range
- 5-V Turn-off Under Voltage Lockout (UVLO)
- Input Pins Can Tolerate –10 V to +20 V
- 7.2-ns Rise and 5.5-ns Fall Time (1000-pF Load)
- 20-ns Typical Propagation Delay
- 4-ns Typical Delay Matching
- Specified from –40°C to +140°C
The UCC27212 device has a peak output current of 4-A source and 4-A sink, which allows for the ability to drive large power MOSFETs. The device features an on-chip 120-V rated bootstrap diode eliminating the need for external discrete diodes. The input structure can directly handle –10 V, which increases robustness and is also independent of supply voltage. The UCC27212 offers 5 V UVLO which helps lower power losses and increased input hysteresis that allows for interface to analog or digital PWM controllers with enhanced noise immunity. The switching node of the UCC27212 (HS pin) can handle –18-V maximum, which allows the high-side channel to be protected from inherent negative voltages.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC27212 120-V Boot, 4-A Peak, High-Frequency Half-Bridge Driver datasheet (Rev. A) | PDF | HTML | 05 Jul 2017 |
Application note | Understanding and comparing peak current capability of gate drivers | PDF | HTML | 30 Mar 2021 | |
Application note | Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. | 12 May 2020 | ||
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
More literature | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 29 Oct 2018 | ||
User guide | UCC272xx User's Guide | 14 Oct 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27201AEVM-328 — UCC27201A Evaluation Module with Power Stage
UCC27212EVM-328 — UCC27212 Evaluation Module With Power Stage
UCC272XXEVM-328 is designed for evaluating UCC27212DPR, which is a half bridge gate driver with 3.7-A source and 4.5-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP22510 — Switched capacitor integrated buck (SCIB) power converter reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DPR) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.