Home Power management Gate drivers Half-bridge drivers

UCC27211A

ACTIVE

4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling

alarmNotifications Order now

Product details

Bootstrap supply voltage (max) (V) 110 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 17 Peak output current (A) 4 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 8 Fall time (ns) 7 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -12 Features Negative voltage handling Driver configuration Dual, Noninverting, TTL compatible
Bootstrap supply voltage (max) (V) 110 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 17 Peak output current (A) 4 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 8 Fall time (ns) 7 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -12 Features Negative voltage handling Driver configuration Dual, Noninverting, TTL compatible
VSON (DRM) 8 16 mm² 4 x 4
  • –40°C to +150°C junction temperature range
  • Drives two N-channel MOSFETs in high-side and low-side configuration with independent inputs
  • Maximum boot voltage 120V DC
  • 3.7A source, 4.5A sink output currents
  • Input pins can tolerate –10V to +20V and are independent of supply voltage range
  • TTL compatible inputs
  • 8V to 17V VDD operating range, (20V ABS MAX)
  • 7.2ns rise and 5.5ns fall time with 1000pF load
  • Fast propagation delay times (20ns typical)
  • 4ns delay matching
  • Symmetrical undervoltage lockout for high-side and low-side driver
  • Industry standard package available
    • 4mm × 4mm SON-8
  • –40°C to +150°C junction temperature range
  • Drives two N-channel MOSFETs in high-side and low-side configuration with independent inputs
  • Maximum boot voltage 120V DC
  • 3.7A source, 4.5A sink output currents
  • Input pins can tolerate –10V to +20V and are independent of supply voltage range
  • TTL compatible inputs
  • 8V to 17V VDD operating range, (20V ABS MAX)
  • 7.2ns rise and 5.5ns fall time with 1000pF load
  • Fast propagation delay times (20ns typical)
  • 4ns delay matching
  • Symmetrical undervoltage lockout for high-side and low-side driver
  • Industry standard package available
    • 4mm × 4mm SON-8

The UCC27211A device driver is based on the popular UCC27201 MOSFET drivers; but, this device offers several significant performance improvements.

The peak output pullup and pulldown current has been increased to 3.7A source and 4.5A sink and thereby allows for driving large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET. The input structure can directly handle –10VDC, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a 20V maximum rating.

The switching node of the UCC27211A (HS pin) can handle –(24 - VDD) V maximum, which allows the high-side channel to be protected from inherent negative voltages caused by parasitic inductance and stray capacitance. The UCC27211A (TTL inputs) has increased hysteresis that allows for interface to analog or digital PWM controllers with enhanced noise immunity.

The low-side and high-side gate drivers are independently controlled and matched to 4ns between the turn on and turn off of each other. An on-chip 120V rated bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers which provides symmetric turn on and turn off behavior and forces the outputs low if the drive voltage is below the specified threshold.

The UCC27211A device driver is based on the popular UCC27201 MOSFET drivers; but, this device offers several significant performance improvements.

The peak output pullup and pulldown current has been increased to 3.7A source and 4.5A sink and thereby allows for driving large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET. The input structure can directly handle –10VDC, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a 20V maximum rating.

The switching node of the UCC27211A (HS pin) can handle –(24 - VDD) V maximum, which allows the high-side channel to be protected from inherent negative voltages caused by parasitic inductance and stray capacitance. The UCC27211A (TTL inputs) has increased hysteresis that allows for interface to analog or digital PWM controllers with enhanced noise immunity.

The low-side and high-side gate drivers are independently controlled and matched to 4ns between the turn on and turn off of each other. An on-chip 120V rated bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers which provides symmetric turn on and turn off behavior and forces the outputs low if the drive voltage is below the specified threshold.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC27282 ACTIVE 3-A, 120-V half-bridge gate driver with 5-V UVLO, interlock and enable This product offers input interlock for greater robustness and 5-V UVLO for improved power density.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet UCC27211A 120V, 3.7A/4.5A Half-Bridge Driver with 8V UVLO datasheet (Rev. D) PDF | HTML 18 Jul 2024
Application note Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 25 Mar 2024
Application note Challenges and Solutions for Half-Bridge Gate Drivers in Bidirectional DC-DC Converters PDF | HTML 24 Jan 2024
Technical article For efficiencies’ sake – how to integrate bidirectional power flow into your UPS design (part 1) PDF | HTML 11 Jan 2024
Application note Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 08 Sep 2023
Application note Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) 07 Apr 2021
Application note Understanding and comparing peak current capability of gate drivers PDF | HTML 30 Mar 2021
Application note Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 12 May 2020
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application brief Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 22 Oct 2019
White paper Power Electronics in Motor Drives: Where is it? (Rev. A) 01 Oct 2019
Application note Maximizing DC/DC converter designs with UCC27282 18 Jan 2019
Application note UCC27282 Improving motor drive system robustness 11 Jan 2019
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Technical article How to achieve higher system efficiency- part one: high-current gate drivers PDF | HTML 16 Nov 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCC27211 PSpice Transient Model

SLUM245.ZIP (31 KB) - PSpice Model
Simulation model

UCC27211 TINA-TI Transient Reference Design

SLUM304.TSC (107 KB) - TINA-TI Reference Design
Simulation model

UCC27211 TINA-TI Transient Spice Model

SLUM305.ZIP (9 KB) - TINA-TI Spice Model
Simulation model

UCC27211 Unencrypted PSpice Transient Model

SLUM504.ZIP (1 KB) - PSpice Model
Calculation tool

SLURB12 UCC272xx Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Half-bridge drivers
UCC27200 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27200-Q1 Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27200A 3-A, 120-V half bridge gate driver with 8-V UVLO, negative voltage handling and CMOS inputs UCC27201 3-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs UCC27201A 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27201A-DIE 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver UCC27201A-Q1 Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27210 4-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27211 4-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs UCC27211A 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27211A-Q1 Automotive 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27212 4-A, 120-V half bridge gate driver with 5-V UVLO and negative voltage handling UCC27212A-Q1 Automotive, 4-A , 120-V half bridge gate driver with 5-V UVLO UCC27282 3-A, 120-V half-bridge gate driver with 5-V UVLO, interlock and enable UCC27282-Q1 Automotive 3-A, 120-V half bridge driver with 5-V UVLO, interlock and enable UCC27284 3-A, 120-V half bridge gate driver with 5-V UVLO and enable UCC27284-Q1 Automotive 3-A, 120-V half bridge gate driver with 5-V UVLO UCC27288 2.5-A to 3.5-A 120-V half-bridge driver with 8-V UVLO and no internal bootstrap diode UCC27289 2.5-A to 3.5-A, 120-V half bridge gate driver with 8-V UVLO and enable
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00705 — 480-W, 97% η efficiency, Ultra-Compact (480W/in3), Bi-Directional DC-DC Reference Design

The TIDA-00705 is an ultra-compact (1”x1”x1”) high efficiency bi-directional DC-DC power converter capable of delivering 480W for use in Local Energy Storage (LES) and Battery Back-up power applications, specifically designed for server PSUs embedded with battery backup units (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21529 — 4-Switch buck-boost bi-directional DC-DC converter reference design

This DC-DC power converter reference design demonstrates a novel approach for battery backup applications. During normal operation, the converter works as a battery charger with CC-CV-Topping charging algorithm compatible for lithium-ion batteries. When DC bus power is lost, the converter (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00282 — Automotive Digitally Controlled Boost Power Supply

This TI reference design is an automotive voltage boost converter module. The purpose of this module is to supply a steady voltage to vehicle electronics by boosting during voltage droop events such as engine crank. The design is based on the C2000 Real-Time Microcontroller, and will provide up to (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRM) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos