SLUSAF9C February 2011 – July 2024 UCC27200A , UCC27201A
PRODUCTION DATA
Inputs Low | |
T = 25°C |
VDD = 12 V | ||
No Load on Outputs |
T = 25°C |
VDD = 12 V |
ILO = IHO = –100 mA |
VDD = VHB = 12 V |
VDD = VHB = 12 V |
VDD = 12 V | ||
No Load on Outputs |
VDD = 12 V | ||
No Load on Outputs |
T = 25°C |
VDD = 12 V |
ILO = IHO = 100 mA |
T = 25°C |
VDD = VHB = 12 V |