SLUSAT7G November 2011 – July 2024 UCC27211
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The input stages provide the interface to the PWM output signals. The input stages of the UCC27211 have impedance of 68kΩ nominal and input capacitance is approximately 4pF. Pull-down resistance to VSS (ground) is 68kΩ. The logic level compatible input provides a rising threshold of 2.3V and a falling threshold of 1.6V.