11 Revision History
Changes from Revision F (November 2014) to Revision G (July 2024)
- Changed document title to reflect key features of the device. Go
- Updated several specifications to reflect the device
characteristics.Go
- Deleted all references to UCC27210 since device is
obsolete.Go
- Changed Features section: 1) Changed junction temperature range
specification from -40°C to 140°C to -40°C to 150°C. 2) Changed peak currents to
reflect specification, no change in actual drive strength (from 4A/4A to
3.7A/4.5A. 3) Deleted 0.9-Ω Pullup and Pulldown Resistance since it is not
specified in the Electrical Characteristics. 4) Deleted Pseudo-CMOS Compatible
Input which is not a feature of the UCC27211A device. 5) Changed typical
specifications mentioned for delay matching and propagation delay to reflect the
information in the Electrical Characteristics table: from 2-ns delay matching,
18-ns propagation delay to 4-ns delay matching, 20-ns propagation delay. Go
- Updated Applications section with list of
top 5 typical applications.Go
- Changed Description section: 1) Changed peak current to display
typical pull-up/pull-down, no change in actual specification - from 4A4/A to
3.7A/4.5A. 2) Deleted pullup/pulldown resistance information since this is not
an actual specification in the Electrical Characteristics table. 3) Changed HS
transient tolerance to match the specification in the Absolute Maximum table -
from -18V to -(VDD-24)V. 4) Changed delay matching to match specification in the
Electrical Characteristics table - from 2ns to 4ns.
Go
- Updated Absolute Maximum Ratings section to remove "Lead temperature
(soldering, 10s)". Go
- Updated Recommended Operating Conditions: Operating Junction
Temperature maximum changed from 140°C to 150°C.Go
- Updated Thermal Information section to reflect device
characteristics. Go
- Removed specifications with test condition "DDA only" since all
specifications apply to all package variants.Go
- Removed specifications for UCC27210. Go
- Updated Supply Currents specifications in the Electrical
Characteristics table: 1) IDD minimum specification removed. 2)
IDD typical changed (From: 0.085mA. To: 0.11mA). 3)
IDDO typical changed (From: 2.5mA. To: 1.4mA). 4) IDDO
maximum changed (From: 5.2mA. To: 3mA. 5) IHB minimum specification
removed. 6) IHBO typical changed (From: 2.5mA. To: 1.3mA). 7)
IHBO maximum changed (From: 5mA. To: 3mA). 8) IHBS
test condition changed to match VHS maximum recommended operating
conditions (From: 115V. To: 105V). 9) IHBSO typical changed (From:
0.07mA. To: 0.03mA). 10) IHBSO maximum changed (From: 1.2mA. To:
1mA). Go
- Updated Input specifications in the Electrical Characteristics
table: UCC27211 VLIT minimum changed (From: 1.3V. To: 1.2V). Go
- Updated Bootstrap diode specifications in the Electrical
Characteristics table: 1) VF maximum changed (From: 0.8V. To: 0.85V).
2) VFI typical changed (From: 0.85V. To: 0.9V), and maximum changed
(From: 0.95V. To: 1.05V). 3) RD test conditions changed (From: 100mA
and 80mA. To: 180mA and 160mA). 4) RD typical changed (From: 0.5Ω.
To: 0.55Ω). Go
- Updated LO/HO Gate Driver specifications in the Electrical
Characteristics table: 1) Minimum specification removed for VLOL,
VLOH, VHOL, VHOH. 2) VLOL and
VHOL typical changed (From 0.09V. To 0.07V). 3) VLOH
and VHOH typical changed (From: 0.16V. To: 0.11V).Go
- Updated Switching Characteristics - Propagation Delays table: 1)
Changed TDLFF and TDHFF typicals (From: 17ns. To: 19ns).
2) Changed TDLRR and TDHRR typicals (From: 18ns. To:
20ns). Go
- Updated Switching Characteristics - Delay Matching table: 1) Changed
TMON and TMOFF typicals (From: 2ns. To: 4ns). 2)
Changed TMON and TMOFF across temperature maximum (From:
14ns. To: 17ns).Go
- Updated Switching Characteristis - Output Rise and Fall Time table:
1) tR typical changed (From: 0.36us. To: 0.27us). 2) tF
typical changed (From: 0.15us. To: 0.16us). Go
- Updated Switching Characteristics - Miscellaneous table:
tIN_PW maximum changed (From: 50ns. To: 40ns).Go
- Updated all plots in Typical Characteristics section to reflect the
typical specification of the device. Go
- Updated Input Stages section to match the input pulldown resistance
typical specification in the Electrical Characteristics table, changed from 70kΩ
to 68kΩ. Changed input capacitance from 2pF to 4pF. Go
- Changed application curves to display propagation delay and
rise/fall time plots. Go
Changes from Revision E (August 2013) to Revision F (November 2014)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature
Description section, Device Functional Modes, Application and Implementation
section, Power Supply Recommendations section, Layout section, Device and
Documentation Support section, and Mechanical, Packaging, and Orderable
Information section Go