SLUSAT7G November 2011 – July 2024 UCC27211
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UCC27211 device is designed to drive both the high side and low side of N-channel MOSFETs in a half-/full-bridge or synchronous buck configuration. The floating high-side driver can operate with supply voltages of up to 120V. This allows for N-channel MOSFET control in half-bridge, full-bridge, push pull, two-switch forward and active clamp forward converters.
The UCC27211 device feature 3.7A source and 4.5A sink capability, industry best-in-class switching characteristics and a host of other features listed in Table 6-1. These features combine to ensure efficient, robust and reliable operation in high-frequency switching power circuits.
FEATURE | BENEFIT |
---|---|
3.7A source and 4.5A sink | High peak current ideal for driving large power MOSFETs with minimal power loss (fast-drive capability at Miller plateau) |
Input pins (HI and LI) can directly handle –10VDC up to 20VDC | Increased robustness and ability to handle under/overshoot. Can interface directly to gate-drive transformers without having to use rectification diodes |
120V internal boot diode | Provides voltage margin to meet telecom 100V surge requirements |
Switch node (HS pin) able to handle –(24 – VDD) V maximum for 100ns | Allows the high-side channel to have extra protection from inherent negative voltages caused parasitic inductance and stray capacitance. |
Robust ESD circuitry to handle voltage spikes | Excellent immunity to large dV/dT conditions |
20ns propagation delay with 7.2ns / 5.5ns rise/fall Times | Best-in-class switching characteristics and extremely low-pulse transmission distortion |
4ns (typ) delay matching between channels | Avoids transformer volt-second offset in bridge |
Symmetrical UVLO circuit | Ensures high-side and low-side shut down at the same time |
TTL optimized thresholds with increased hysteresis | Complementary to analog or digital PWM controllers. Increased hysteresis offers added noise immunity |
In the UCC27211 device the high side and low side each have independent inputs which allow maximum flexibility of input control signals in the application. The boot diode for the high-side driver bias supply is internal to the device. The UCC27211 is the TTL or logic compatible version. The high-side driver is referenced to the switch node (HS) which is typically the source pin of the high-side MOSFET and drain pin of the low-side MOSFET. The low-side driver is referenced to VSS which is typically ground. The functions contained are the input stages, UVLO protection, level shift, boot diode, and output driver stages.