Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC27211A 120V,
3.7A/4.5A Half-Bridge Driver with 8V UVLO
1 Features
- –40°C to +150°C junction temperature range
- Drives two N-channel MOSFETs in high-side and
low-side configuration with independent inputs
- Maximum boot voltage 120V DC
- 3.7A source, 4.5A sink output currents
- Input pins can tolerate –10V to +20V and are
independent of supply voltage range
- TTL compatible inputs
- 8V to 17V VDD operating range, (20V ABS MAX)
- 7.2ns rise and 5.5ns fall time with 1000pF
load
- Fast propagation delay times (20ns typical)
- 4ns delay matching
- Symmetrical undervoltage lockout for high-side
and low-side driver
- Industry
standard package available
2 Applications
- Solar power optimizers and micro
inverters
- Telecom and merchant power
supplies
- Online and offline UPS
- Energy storage systems
- Battery test equipment