SLUSCO1B June 2017 – July 2024 UCC27212
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Supply voltage, VDD | 12V |
Voltage on HS, VHS | 0V to 100V |
Voltage on HB, VHB | 12V to 112V |
Output current rating, IO | –4.5A/3.7A |
Operating frequency | 500kHz |